This product has been discontinued, please contact your local sales office for more information.
Unit of Measure

Specifications

Product Line

- GTR Series

Motor Type

- Induction

Mount

- Hollow Shaft

Output Power

- 3 HP

Voltage (VAC)

- Three-Phase 208/230/460 VAC

Frequency (Hz)

- 60

Shaft/Gear Type

- Right-Angle Hollow Shaft Gearhead

Gear Ratio (X:1)

- 80 :1

Output Shaft Diameter

- 2 in.

Type

- Terminal Box

Rated Torque

- 6824 lb-in  771 N·m  

Rated Speed (rpm)

- 21

Safety Standards

- UL CSA CE

Insulation Class

- Class A

Degree of Protection

- IP65

Motor Specifications

Full Load [nmotor]

- 1710 RPM (208 V)
1720 RPM (230 V)
1720 RPM (460 V)

Full Load Current [Imotor]

- 8.0 A (208 V)
8.0 A (230 V)
4.0 A (460 V)

Starting Current [Istart]

- 42.50 A (208 V)
47.50 A (230 V)
23.75 A (460 V)

Torque [Tmotor]

- 111.9 lb-in (208 V)
110.7 lb-in (230 V)
110.7 lb-in (460 V)  
12.64 N·m (208 V)
12.51 N·m (230 V)
12.51 N·m (460 V)  

Start Torque [Tstart]

- 257.7 lb-in (208 V)
315.0 lb-in (230 V)
315.0 lb-in (460 V)  
29.12 N·m (208 V)
35.59 N·m (230 V)
35.59 N·m (460 V)  

Starts per Minute

- 10

Manufacturer Specifications

Type

- F3

Frame

- 55

Connection

- Die Cast IP65

 

©2024 - ORIENTAL MOTOR USA CORP. - All Rights Reserved