Return Policy |
- This product cannot be cancelled or returned once the order has been processed. |
Product Line |
- GTR Series |
Motor Type |
- Induction |
Mount |
- Flange Mount |
Output Power |
- 2 HP |
Voltage (VAC) |
- Three-Phase 208/230/460 VAC |
Frequency (Hz) |
- 60 |
Shaft/Gear Type |
- Parallel Shaft Gearhead |
Gear Ratio (X:1) |
- 40 :1 |
Output Shaft Diameter |
- 1-5/8 in. |
Type |
- Terminal Box |
Rated Torque |
- 2592 lb-in 292.9 N·m |
Rated Speed (rpm) |
- 42 |
Safety Standards |
- UL CSA CE |
Insulation Class |
- Class A |
Degree of Protection |
- IP65 |
Full Load [nmotor] |
-
1730 RPM (208V) 1720 RPM (230V) 1720 RPM (460V) |
Full Load Current [Imotor] |
-
5.8 A (208V) 5.8 A (230V) 2.9 A (460V) |
Starting Current [Istart] |
-
30.80 A (208V) 34.44 A (230V) 17.22 A (460V) |
Torque [Tmotor] |
-
74.60 lb-in (208 V) 73.80 lb-in (230 V) 73.80 lb-in (460 V) 8.43 N·m (208 V) 8.34 N·m (230 V) 8.34 N·m (460 V) |
Start Torque [Tstart] |
-
171.8 lb-in (208 V) 210.0 lb-in (230 V) 210.0 lb-in (460 V) 19.41 N·m (208 V) 23.73 N·m (230 V) 23.73 N·m (460 V) |