This product has been discontinued, please contact your local sales office for more information.
Unit of Measure

Specifications

Product Line

- GTR Series

Motor Type

- Induction

Mount

- Foot Mount

Output Power

- 1/2 HP

Voltage (VAC)

- Single-Phase 230 VAC

Frequency (Hz)

- 60 50

Shaft/Gear Type

- Right-Angle Solid Shaft Gearhead

Gear Ratio (X:1)

- 10 :1

Shaft Arrangement

- Double Shaft

Output Shaft Diameter

- 1-1/8 in.

Type

- Terminal Box

Rated Torque

- 169 lb-in  19.1 N·m  

Rated Speed (rpm)

- 170

Safety Standards

- UL CSA CE

Insulation Class

- Class A

Degree of Protection

- IP40

Motor Specifications

Full Load [nmotor]

- 1730 RPM

Full Load Current [Imotor]

- 3.30 A

Torque [Tmotor]

- 19.50 lb-in  2.2 N·m  

Start Torque [Tstart]

- 43.40 lb-in  4.90 N·m  

Starts per Minute

- 6

Capacitor

- 250 mFd, 440 V

Manufacturer Specifications

Type

- H2

Frame

- 28

Connection

- Steel

 

©2024 - ORIENTAL MOTOR USA CORP. - All Rights Reserved