This item has been discontinued. Please contact our technical support team for a replacement.
Unit of Measure

Product Line

- Oriental Motor®

Motor Type

- Induction

Frame Size

- 3.15 in80 mm

Output Power

- 30 W (1/25 HP)

Voltage (VAC)

- Three-Phase 220/230/240 VAC

Frequency (Hz)

- 60 50

Current

- 0.23 A [220 VAC, 50 Hz]
0.24 A [230 VAC, 50 Hz]
0.25 A [240 VAC, 50 Hz]
0.20 A [60 Hz]

Type

- Terminal Box

Electromagnetic Brake

- Not Equipped

Shaft/Gear Type

- Parallel Shaft Gearhead (Stainless Steel Shaft)

Gear Ratio (X:1)

- 12.5 :1

Output Shaft Diameter

- 15 mm

Rated Torque

- 16.8 lb-in [60 Hz]  20 lb-in [50 Hz]  1.9 N·m [60 Hz]  2.3 N·m [50 Hz]  

Rated Speed (rpm)

- 120 [50 Hz] 144 [60 Hz]

Permissible Load Inertia

- Instantenous Stop = 260 oz-in²820 oz-in²Instantaneous Stop = 48.4 x 10-4 kg·m²150 x 10-4 kg·m²

Permissible Overhung Load

- 0.39 in. from Shaft End = 67 lb0.79 in. from Shaft End = 78 lb10 mm from Shaft End = 300 N20 mm from Shaft End = 350 N

Permissible Thrust Load

- 22 lb100 N

Components

- 4IK30VGV-ES3T2 [Motor] 4GV12.5BS [Gearhead]

RoHS Compliant

- These products do not contain substances that exceed the regulation values in the RoHS Directive.

Safety Standards

- UL CCC CE

CE Marking

- Low Voltage Directives

Insulation Resistance

- 100 MΩ or more when 500 VDC megger is applied between the windings and the case after continuous operation under normal ambient temperature and humidity.

Dielectric Strength

- Sufficient to withstand 1.5 kV at 50 Hz or 60 Hz applied between the windings and the case for 1 minute after continuous operation under normal ambient temperature and humidity.

Temperature Rise

- A gearhead or equivalent heat sink [7.87 x 7.87 in. (200 x 200 mm), 0.20 in. (5 mm) thick, material aluminum] is connected to the motor and the winding temperature rise is measured at 144ºF (80ºC) or less using the resistance change method after

Thermal Class

- 130 (B)

Ambient Temperature Range

- 14ºF ~ 104ºF (-10ºC ~ 40ºC) (nonfreezing)

Ambient Humidity

- 85% or less (noncondensing)

Degree of Protection

- IP66


 


 


 


 

©2024 - ORIENTAL MOTOR USA CORP. - All Rights Reserved