This product has been discontinued, please contact your local sales office for more information.
Unit of Measure

Product Line

- Brother Gearmotors

Motor Type

- Induction

Mount

- Hollow Shaft

Output Power

- 3 HP

Voltage (VAC)

- Three-Phase 208/230/460 VAC

Frequency (Hz)

- 60

Shaft/Gear Type

- Right-Angle Hollow Shaft Gearhead

Gear Ratio (X:1)

- 100 :1

Output Shaft Diameter

- 2 in.

Type

- Terminal Box

Rated Torque

- 8532 lb-in  963.98 N·m  

Rated Speed (rpm)

- 18

Safety Standards

- UL CSA CE

Insulation Class

- Class F

Degree of Protection

- IP44

Return Policy

- This product non-cancelable, non-returnable.

Full Load [nmotor]

- 1760 RPM (208 V)
1770 RPM(230 V)
1770 RPM (460 V)

Full Load Current [Imotor]

- 8.3 A (208 V)
7.9 A (230 V)
4 A (460 V)

Starting Current [Istart]

- 60.8 A (208 V)
65.2 A (230 V)
34.8 A (460 V)

Start Torque [Tstart]

- 190.2 lb-in (208 V)
237.4 lb-in (230 V)
258 lb-in (460 V)  
21.49 N·m (208 V)
26.82 N·m (230 V)
29.15 N·m (460 V)  

Starts per Minute

- 10

Type (Brother)

- F3

Frame (Brother)

- 55

 

©2025 - ORIENTAL MOTOR USA CORP. - All Rights Reserved