Product Line |
- Brother Gearmotors |
Motor Type |
- Induction |
Mount |
- Hollow Shaft |
Output Power |
- 3 HP |
Voltage (VAC) |
- Three-Phase 208/230/460 VAC |
Frequency (Hz) |
- 60 |
Shaft/Gear Type |
- Right-Angle Hollow Shaft Gearhead |
Gear Ratio (X:1) |
- 80 :1 |
Output Shaft Diameter |
- 2 in. |
Type |
- Terminal Box |
Rated Torque |
- 6824 lb-in 771.01 N·m |
Rated Speed (rpm) |
- 22.50 |
Safety Standards |
- UL CSA CE |
Insulation Class |
- Class F |
Degree of Protection |
- IP44 |
Return Policy |
- This product non-cancelable, non-returnable. |
Full Load [nmotor] |
-
1760 RPM (208 V) 1770 RPM(230 V) 1770 RPM (460 V) |
Full Load Current [Imotor] |
-
8.3 A (208 V) 7.9 A (230 V) 4 A (460 V) |
Starting Current [Istart] |
-
60.8 A (208 V) 65.2 A (230 V) 34.8 A (460 V) |
Start Torque [Tstart] |
-
190.2 lb-in (208 V) 237.4 lb-in (230 V) 258 lb-in (460 V) 21.49 N·m (208 V) 26.82 N·m (230 V) 29.15 N·m (460 V) |
Starts per Minute |
- 10 |
Type (Brother) |
- F3 |
Frame (Brother) |
- 55 |