Product Line |
- Brother Gearmotors |
Motor Type |
- Induction |
Mount |
- Foot Mount |
Output Power |
- 1 HP |
Voltage (VAC) |
- Three-Phase 208/230/460 VAC |
Frequency (Hz) |
- 60 |
Shaft/Gear Type |
- Right-Angle Solid Shaft Gearhead |
Gear Ratio (X:1) |
- 5 :1 |
Shaft Arrangement |
- Left Shaft |
Output Shaft Diameter |
- 1-1/4 in. |
Type |
- Terminal Box |
Rated Torque |
- 159 lb-in 17.96 N·m |
Rated Speed (rpm) |
- 360 |
Safety Standards |
- UL CSA CE |
Insulation Class |
- Class F |
Degree of Protection |
- IP44 |
Return Policy |
- This product non-cancelable, non-returnable. |
Full Load [nmotor] |
-
1740 RPM (208 V) 1750 RPM(230 V) 1750 RPM (460 V) |
Full Load Current [Imotor] |
-
2.9 A (208 V) 2.8 A (230 V) 1.4 A (460 V) |
Starting Current [Istart] |
-
18.3 A (208 V) 19.6 A (230 V) 10.2 A (460 V) |
Start Torque [Tstart] |
-
69.2 lb-in (208 V) 83.4 lb-in (230 V) 85.2 lb-in (460 V) 7.82 N·m (208 V) 9.42 N·m (230 V) 9.63 N·m (460 V) |
Starts per Minute |
- 10 |
Type (Brother) |
- H2 |
Frame (Brother) |
- 32 |