This product has been discontinued, please contact your local sales office for more information.
Unit of Measure

Product Line

- Brother Gearmotors

Motor Type

- Induction

Mount

- Foot Mount

Output Power

- 1 HP

Voltage (VAC)

- Three-Phase 208/230/460 VAC

Frequency (Hz)

- 60

Shaft/Gear Type

- Right-Angle Solid Shaft Gearhead

Gear Ratio (X:1)

- 160 :1

Shaft Arrangement

- Double Shaft

Output Shaft Diameter

- 1-5/8 in.

Type

- Terminal Box

Rated Torque

- 4903 lb-in  553.96 N·m  

Rated Speed (rpm)

- 11.25

Safety Standards

- UL CSA CE

Insulation Class

- Class F

Degree of Protection

- IP65

Return Policy

- This product non-cancelable, non-returnable.

Full Load [nmotor]

- 1740 RPM (208 V)
1750 RPM(230 V)
1750 RPM (460 V)

Full Load Current [Imotor]

- 2.9 A (208 V)
2.8 A (230 V)
1.4 A (460 V)

Starting Current [Istart]

- 18.3 A (208 V)
19.6 A (230 V)
10.2 A (460 V)

Start Torque [Tstart]

- 69.2 lb-in (208 V)
83.4 lb-in (230 V)
85.2 lb-in (460 V)  
7.82 N·m (208 V)
9.42 N·m (230 V)
9.63 N·m (460 V)  

Starts per Minute

- 10

Type (Brother)

- H2

Frame (Brother)

- 40

 

©2024 - ORIENTAL MOTOR USA CORP. - All Rights Reserved