Return Policy
|
-
This product cannot be cancelled or returned once the order has been processed.
|
Motor Type
|
-
5-Phase
|
Frame Size
|
-
1.65 in42 mm
|
Motor Length
|
-
2.5 in.63.5 mm
|
Speed-Torque Characteristics
|
-
 Speed - Torque Characteristics
|
Holding Torque
|
-
211 oz-in1.5 N·m
|
Type
|
-
Geared
|
Shaft/Gear Type
|
-
Taper Hobbed Gear
|
Gear Ratio (X:1)
|
-
20 :1
|
Gear Type
|
-
Taper Hobbed, Low Backlash (up to 45 arc min), Offset Shaft
|
Backlash
|
-
15 arc min (0.25º)
|
Shaft
|
-
Single
|
Power Supply
|
-
24 VDC
|
Current
|
-
1.4 A
|
Basic Step Angle
|
-
0.036º
|
Permissible Speed Range (r/min)
|
-
0 ~ 90
|
Rotor Inertia
|
-
0.191 oz-in²35x10-7 kg·m²
|
RoHS Compliant
|
-
Yes
|
Safety Standards
|
-
UL CSA EN CE
|
CE Marking
|
-
EMC Directives
|
California Proposition 65
|
-
⚠ CA WARNING Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov See "?" or copy/paste www.P65Warnings.ca.gov in your browser.
|
Components
|
-
PK543AWR27T20 (Motor) CRD5107P (Driver)
|
Insulation Resistance
|
-
[Motor] 100 MΩ or more when 500 VDC megger is applied between the windings and the case under normal ambient temperature and humidity.
|
Dielectric Strength
|
-
[Motor] Sufficient to withstand 1.0 kVAC at 50 Hz or 60 Hz applied between the windings and the case for 1 minute under normal ambient temperature and humidity.
|
Insulation Class
|
-
[Motor] Class B [266ºF (130ºC)], Recognized as Class A 221ºF (105ºC) by UL standard
|
Ambient Temperature Range
|
-
[Driver] 32ºF ~ 104ºF (0ºC ~ 40ºC) (nonfreezing) [Motor] 14ºF ~ 122ºF (-10ºC ~ 50ºC) (nonfreezing)
|
Ambient Humidity
|
-
85% or less (noncondensing)
|
Operating Atmosphere
|
-
No corrosive gases, dust, water or oil.
|
Temperature Rise
|
-
[Motor] Temperature rise of the coil measured by the Change Resistance Method is 144ºF (80ºC) or less (at rated current, at standstill, five phases energized).
|
Shaft Runout
|
-
0.002 in (0.05 mm) T.I.R. at top of output shaft
|
Concentricity
|
-
0.003 in. (0.075 mm) T.I.R.
|
Perpendicularity
|
-
0.003 in. (0.075 mm) T.I.R.
|
Stop Position Accuracy
|
-
±5 arc minutes (±0.084º)
|
Radial Play
|
-
0.001 inch (0.025 mm) max. of 1.12 lb. (5 N)
|
Axial Play
|
-
0.003 in (0.075 mm) max. of 2.2 lb. (10 N)
|
Radial Load
|
-
0 in. from Shaft End = 2.2 lb0.2 in. from Shaft End = 3.1 lb0.39 in. from Shaft End = 4.5 lb0.59 in. from Shaft End = 6.7 lb0 mm from Shaft End = 10 N5 mm from Shaft End = 14 N10 mm from Shaft End = 20 N15 mm from Shaft End = 30 N
|
Axial Load
|
-
3.3 lb15 N
|
Encoder Type
|
-
Incremental
|
Encoder Resolution (P/R)
|
-
500
|
Output
|
-
3-Channel A, B, Index
|
Input Current (mA)
|
-
55 (Typ.)
|
Input Voltage (V)
|
-
5
|
Output Type
|
-
TTL
|
Output Voltage (Low)
|
-
0.5 VDC, 8 mA
|
Output Voltage (High)
|
-
2.0 VDC, -8 mA
|
Response Frequency (kHz)
|
-
300 (Max.)
|