| Lead Time1 | - Contact your local sales office for more information |
Product Line |
- Oriental Motor® |
Motor Type |
- Reversible |
Frame Size |
- 2.36 in60 mm |
Output Power |
- 6 W (1/125 HP) |
Voltage (VAC) |
- Single-Phase 110/115 VAC |
Frequency (Hz) |
- 60 |
Current |
- 0.220 A [110 VAC] 0.225 A [115 VAC] |
Type |
- Lead Wire |
Electromagnetic Brake |
- Not Equipped |
Shaft/Gear Type |
- Round Shaft (No Gearhead) |
Output Shaft Diameter |
- 6 mm |
Rated Torque |
- 0.344 lb-in 0.039 N·m |
Rated Speed (rpm) |
- 1490 |
Permissible Load Inertia |
- 0.34 oz-in²0.062 x 10-4 kg·m² |
Permissible Overhung Load |
- 0.39 in. from Output Shaft End = 11.2 lb0.79 in. from Output Shaft End = 24 lb10 mm from Output Shaft End = 50 N20 mm from Output Shaft End = 110 N |
Permissible Thrust Load |
- Avoid axial load as much as possible. If axial load is unavoidable, keep it to half or less of the motor mass. |
RoHS Compliant |
- These products do not contain substances that exceed the regulation values in the RoHS Directive. |
Safety Standards |
- UL CE |
CE Marking |
- Low Voltage Directives |
California Proposition 65 |
-
⚠ CA WARNING Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov See "?" or copy/paste www.P65Warnings.ca.gov in your browser. |
Insulation Resistance |
- 100 MΩ or more when 500 VDC megger is applied between the windings and the case after rated operation under normal ambient temperature and humidity. |
Dielectric Strength |
- Sufficient to withstand 1.5 kV at 50 Hz or 60 Hz applied between the windings and the case for 1 minute after rated operation under normal ambient temperature and humidity. |
Temperature Rise |
- Temperature rise of windings are 144ºF (80ºC) or less measured by the resistance change method after rated operation under normal ambient temperature and humidity with 115 mm x 115 mm x 5mm Aluminum heat sink. |
Insulation Class |
- 130 (B) |
Overheat Protection |
- Impedance protection |
Ambient Temperature Range |
- 14ºF ~ 104ºF (-10ºC ~ 40ºC) (nonfreezing) |
Ambient Humidity |
- 85% or less (noncondensing) |
Degree of Protection |
- IP20 |
|
|
|
|
|
|
|
|