This item has been discontinued. Please contact our technical support team for a replacement.
Unit of Measure

Product Line

- Oriental Motor®

Motor Type

- Reversible

Frame Size

- 3.54 in90 mm

Output Power

- 60 W (1/12 HP)

Voltage (VAC)

- Single-Phase 110/115 VAC

Frequency (Hz)

- 60

Current

- 1.13 A [110 VAC] 1.17 A [115 VAC]

Type

- Cable

Electromagnetic Brake

- Equipped

Shaft/Gear Type

- Round Shaft (No Gearhead)

Output Shaft Diameter

- 12 mm

Rated Torque

- 3.063 lb-in  0.35 N·m  

Rated Speed (rpm)

- 1650

Permissible Load Inertia

- 6 oz-in²1.1 x; 10-4 kg·m²

Permissible Overhung Load

- 0.39 in. from Output Shaft End = 54 lb0.79 in. from Output Shaft End = 60 lb10 mm from Output Shaft End = 240 N20 mm from Output Shaft End = 270 N

Permissible Thrust Load

- Avoid axial load as much as possible. If axial load is unavoidable, keep it to half or less of the motor mass.

RoHS Compliant

- These products do not contain substances that exceed the regulation values in the RoHS Directive.

Safety Standards

- UL CE

CE Marking

- Low Voltage Directives

California Proposition 65

- CA WARNING
Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov
Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov
Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov
See "?" or copy/paste www.P65Warnings.ca.gov in your browser.

Insulation Resistance

- 100 MΩ or more when 500 VDC megger is applied between the windings and the case after rated operation under normal ambient temperature and humidity.

Dielectric Strength

- Sufficient to withstand 1.5 kV at 50 Hz or 60 Hz applied between the windings and the case for 1 minute after rated operation under normal ambient temperature and humidity.

Temperature Rise

- Temperature rise of windings are 144ºF (80ºC) or less measured by the resistance change method after rated operation under normal ambient temperature and humidity with 200 mm x 200 mm x 5mm Aluminum heat sink.

Insulation Class

- 130 (B)

Overheat Protection

- Built-in thermal protector (automatic return type). Open: 266 ± 9ºF (130 ± 5ºC) Close: 185 ± 36ºF (85 ± 20ºC)

Ambient Temperature Range

- 14ºF ~ 104ºF (-10ºC ~ 40ºC) (nonfreezing)

Ambient Humidity

- 85% or less (noncondensing)

Degree of Protection

- IP20

Voltage (Brake)

- Single-Phase 110/115 VAC

Current (Brake)

- 0.09 A

Input

- 7 W

Static Friction Torque

- 71 oz-in0.5 N·m

Braking Characteristics

-
 


 


 


 


 


 

©2025 - ORIENTAL MOTOR USA CORP. - All Rights Reserved