This product is available as a motor, gearhead, and driver, separate purchase. This package part number has been discontinued. Please contact technical support.
Unit of Measure
Lead Time1 - This product is scheduled to be discontinued, please contact your local sales office for more information.

Return Policy

- This product cannot be cancelled or returned once the order has been processed.

Motor Type

- Brushless DC Motor

Motor Frame Size

- 2.36 in.60 mm

Output Power

- 30 W (1/25 HP)

Power Supply

- Single-Phase, Three-Phase 200-240 VAC

Frequency

- 50 Hz60 Hz

Rated Input Current

- 0.8 A (Single-Phase)
0.5 (Three-Phase)

Shaft/Gear Type

- Hollow Shaft Flat Gearhead

Gear Ratio (X:1)

- 10 :1

Output Shaft Diameter

- 12 mm

Degree of Protection (Motor)

- IP54

Rated Torque

- 7.5 lb-in0.85 N·m

Electromagnetic Brake

- Not Equipped

Variable Speed Range (r/min)

- Digital setting: 0.2 ~ 400 r/min (2000:1)
Analog setting: 3 ~ 400 r/min (133:1)

Permissible Load Inertia

- *Speed 3000 r/min or lower, accel/decel time 0.4 sec or longer = 540 oz-in²270 oz-in²*Speed 3000 r/min or lower, accel/decel time 0.4 sec or longer = 100 x 10-4 kg·m²50 x 10-4 kg·m²

Permissible Overhung Load

- 0.39 in. from Shaft End = 101
0.79 in. from Shaft End = 83 lb
10 mm from Shaft End = 450
20 mm from Shaft End = 370 N

Permissible Thrust Load

- 45 lb200 N

Max. Extension Length (m)

- Motor and driver distance: 99.7 ft. (30.4 m)

Components

- BXSD30-C2 [Driver] BXM230-GFS [Motor] GFS2G10FR [Gearhead]

RoHS Compliant

- These products do not contain substances that exceed the regulation values in the RoHS Directive.

Safety Standards

- UL CSA CE

CE Marking

- Low Voltage Directives EMC Directives

California Proposition 65

- CA WARNING
Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov
Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov
Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov
See "?" or copy/paste www.P65Warnings.ca.gov in your browser.

Insulation Resistance (Motor)

- 100 MΩ or more when 500 VDC megger is applied between the windings and the case after continuous operation under normal ambient temperature and humidity (except for encoder).

Insulation Resistance (Driver)

- 100 M Ω or more when 500 VDC megger is applied between the power supply input terminal and the case, and between the power supply input terminal and the I/O terminal after continuous operation under normal ambient temperature and humidity.

Dielectric Strength (Motor)

- Sufficient to withstand 1.5 kVAC at 50 Hz applied between the windings and the case for 1 minute after continuous operation under normal ambient temperature and humidity (except for encoder).

Dielectric Strength (Driver)

- Sufficient to withstand 1.5 kVAC, 50 Hz applied between case and power supply input for 1 min. and 1.5 kVAC, 50 Hz applied between power supply input and the I/O terminal for 1 min. after continuous operation under normal ambient temperature and humidity.

Temperature Rise (Motor)

- Temperature rise of the windings is 50ºC (90ºF) max. and that of the case surface is 40ºC (72ºF) max, measured by the thermocouple method after rated continuous operation under normal ambient temperature and humidity.

Temperature Rise (Driver)

- Temperature rise of the heat sink is 50ºC (90ºF) max. measured by the thermocouple method after rated continuous operation under normal ambient temperature and humidity.

Ambient Temperature Range

- 32ºF ~ 122ºF (0ºC ~ 50ºC), nonfreezing

Ambient Humidity

- 85% max. (Non-condensing)

Operating Atmosphere

- No corrosive gases or dust. Cannot be used in a radioactive area, magnetic field, vacuum, or other special environments.

Altitude

- Max of 10000 ft. (3000 m) above sea level

Insulation Class

- UL/CSA Standards: 105 (A), EN Standards: 120 (E)

Degree of Protection

- IP54 (excluding connectors) [Motor]
IP20 [Driver]

 

- Speed Control Mode

Speed Control Method (Select one of the following)

- Digital Setting:
  • Control panel
  • MEXE02 software
  • OPX-2A (sold separately)
Analog Setting:
  • Internal speed potentiometer
  • External potentiometer or DC voltage, 0~10 VDC (1 mA min.)

Acceleration/Deceleration Time

- Digital Setting: 0.000 ~ 30.00 s (rated speed, no load)
Analog Setting: 0.1 ~ 30 s (rated speed, no load)

Acceleration/Deceleration Time Setting Method

- Digital Setting: Select one of the following methods: (Individual settings)
  • Control panel
  • MEXE02 software
  • OPX-2A (sold separately)
Analog Setting: Common to operating Data No. 0 and No. 1
  • Acceleration time potentiometer (ACC)
  • Deceleration time potentiometer (DEC)

Operation Data Setting Number

- 16 Points

Operation During Motor Standstill

- Operations can be selected when the motor is at standstill
  • Motor non-excitation (initial setting)
  • Position holding by servo control (motor excitation)

Other Operations

- JOG operation, test operation, teaching (excluding MEXE02)

 

- Position Control Mode

Travel Amount Setting Range

- -8,388,608 ~ +8,388,607 step

Resolution

- 0.72º (500 steps/rotation)

Operating Modes

- Incremental or absolute

Operation Functions

- Independent, linked, linked 2, sequential, direct

Positioning Accel/Decel Time

- 0.000 ~ 30.00 s (rated speed, no load)

Positioning Operations

- Continous operation, JOG operation, return-to-home operation, test operation, teaching

 

- Torque Control Mode

Torque Limit Control

- The motor's output torque can be limited in speed control mode and position control mode.

Torque Limiting Setting Range

- 0 ~ 250%

Torque Limiting Setting Methods

- Digital Setting: Select one of the following methods:
  • Control panel
  • MEXE02 software
  • OPX-2A (sold separately)
Analog Setting:
  • External Potentiometer or external DC voltage, external analog setting with 0~10 VDC (1 mA min).


 


 

 


 

  • 1 Quoted Ship Date for orders placed before 12:00 pm PST. Quantities may affect Shipping Date.

 

©2026 - ORIENTAL MOTOR USA CORP. - All Rights Reserved