This product is available as a motor, gearhead, and driver, separate purchase. This package part number has been discontinued. Please contact technical support.
Unit of Measure
| Lead Time1 |
-
This product is scheduled to be discontinued, please contact your local sales office for more information. |
Return Policy |
-
This product cannot be cancelled or returned once the order has been processed. |
Motor Type |
-
Brushless DC Motor |
Motor Frame Size |
-
3.15 80 |
Output Power |
-
60 W (1/12 HP) |
Power Supply |
-
Single-Phase 100-120 VAC |
Shaft/Gear Type |
-
Hollow Shaft Flat Gearhead |
Gear Ratio (X:1) |
-
30 |
Output Shaft Diameter |
-
15 mm |
Rated Torque |
-
45 5.1 |
Electromagnetic Brake |
-
Not Equipped |
Variable Speed Range (r/min) |
-
2.7 ~ 133 |
Permissible Load Inertia |
-
4400 *When instantaneous stop or instantaneous bi-directional operation is performed = 1080 800 x 10-4 *When instantaneous stop or instantaneous bi-directional operation is performed = 198 x 10-4 |
Permissible Radial Load |
-
0.79 in. from Shaft End = 220 0.39 in. from Shaft End = 270 10 mm from Shaft End =1200 20 mm from Shaft End = 1000 |
Permissible Axial Load |
-
90 400 |
Max. Extension Length |
-
20.5 m (65.6 ft.) |
Components |
-
BLM460SHP-GFV [Motor] BLE2D60-A [Driver] GFS4G30FR [Gearhead] |
RoHS Compliant |
-
These products do not contain substances that exceed the regulation values in the RoHS Directive. |
Safety Standards |
-
UL CSA CE |
CE Marking |
-
Low Voltage Directives EMC Directives |
California Proposition 65 |
-
⚠ CA WARNING Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov Risk of cancer and reproductive harm from ex |
Insulation Resistance (Motor) |
-
100 MΩ or more when 500 VDC megger is applied between the windings and the case after continuous operation under normal ambient temperature and humidity. |
Insulation Resistance (Driver) |
-
100 MΩ or more when a 500 VDC megger is applied between the power supply terminal and the protective earth terminal and between the power supply terminal and the I/O signal terminal after continuous operation under normal ambient temperature and hum |
Dielectric Strength (Motor) |
-
Sufficient to withstand 1.5 kVAC at 50 Hz applied between the windings and the case for 1 minute after continuous operation under normal ambient temperature and humidity. |
Dielectric Strength (Driver) |
-
No abnormality is judged even with application of 1.5 VAC at 50 Hz between the power supply terminal and the protective earth terminal and with application of 1.5 kVAC at 50 Hz between the power supply terminal and the I/O terminal for 1 minute after cont |
Temperature Rise (Motor) |
-
The maximum temperature rise of the windings is 90ºF (50ºC) and that of the case is 72ºF (40ºC) when measured by the thermocouple method after rated continuous operation under normal ambient temperature and humidity. |
Temperature Rise (Driver) |
-
Temperature rise of the heat sink is 90ºF (50ºC) or less measured by the thermocouple method after rated continuous operation under normal ambient temperature and humidity. |
Ambient Temperature Range |
-
32ºF ~ 104ºF (0ºC ~ 40ºC), nonfreezing |
Ambient Humidity |
-
85% or less, noncondensing |
Altitude |
-
Up to 3300 ft (1000 m) above sea level. |
Operating Atmosphere |
-
No corrosive gases or dust. Cannot be used in a radioactive area, magnetic field, vacuum or other special environment. |
Thermal Class |
-
CSA standards: 105 (A), EN standards: 120 (E) UL |
Degree of Protection |
-
[Motor] IP65 [Driver] IP20 |
Speed Control Method (Select one of the following) |
-
Digital Setting:
Analog Setting:
|
Number of Speed Settings |
-
Max. 16 points (Factory setting: 4 points) |
Acceleration/Deceleration Time |
-
0.0 ~ 15.0 s (Factory setting: 0.5 s) |
Torque Limiting |
-
0~300% (Factory Setting: 300%) Digital Setting:
|
Input Signals |
-
Photocoupler Input Input Resistance: 6.6 kΩ Connectable External DC Power Supply: 24 VDC -15 ~ +20% Current 100 mA min. Sink Input/Source Input Supports External Wiring Arbitrary signal assignment to IN0 ~ IN6 input (7 points) is possible. |
Output Signals |
-
Photocoupler and Open-Collector Output (ON Power supply: 1.6 V max.) External Power Supply: 4.5 ~ 30 V 100 mA max. (5 mA min. for SPEED-OUT output) Sink Output/Source Output Supported through external wiring Arbitrary signal assignment to OUT0, O |
Protective Function |
-
When the following protective functions are activated, the output from ALARM-OUT will turn OFF and the motor will perform a coasting stop. At the same time, the alarm code will be displayed and the Alarm LED flashes red. Overcurrent, main circuit overh |
Time Rating |
-
Continuous |
|
|
|
|
|
|
|
|
- 1 Quoted Ship Date for orders placed before 12:00 pm PST. Quantities may affect Shipping Date.




