The BLV Series R Type is the replacement Series. This part number has been discontinued. Please contact technical support for the details.
Unit of Measure

Lead Time

Available to Ship1 - Contact your local sales office for more information

Specifications

Return Policy

- This product cannot be cancelled or returned once the order has been processed.

Motor Type

- Brushless DC Motor

Motor Frame Size

- 4.09 in.104 mm

Output Power

- 400 W (1/2 HP)

Power Supply

- 48 VDC

Shaft/Gear Type

- Hollow Shaft Flat Gearhead

Gear Ratio (X:1)

- 100 :1

Output Shaft Diameter

- 25 mm

Rated Torque

- 970 lb-in110 N·m

Electromagnetic Brake

- Not Equipped

Cable Length (Included)

- 2 m (6.6 ft)

Control Module Included

- No

Variable Speed Range (r/min)

- 1 ~ 40

Permissible Load Inertia

- 98000 oz-in²18000 x 10-4 kg·m²

Permissible Overhung Load

- 0.39 in. from gearhead mounting surface = 450 lb0.79 in. from gearhead mounting surface = 400 lb10 mm from gearhead mounting surface = 2040 N20 mm from gearhead mounting surface = 1780 N

Permissible Thrust Load

- 180 lb800 N

Type

- Cable

Power Input

- DC

Max. Extension Length (m)

- 3.5

Components

- GFS6G100FR (Gearhead) BLVM640N-GFS (Motor) BLVD40NM (Driver)

RoHS Compliant

- Yes

Safety Standards

- CE

CE Marking

- EMC Directives

California Proposition 65

- CA WARNING
Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov
Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov
Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov
See "?" or copy/paste www.P65Warnings.ca.gov in your browser.

Insulation Class

- [Motor] EN: Class E [120ºC (248ºF)]

Insulation Resistance (Motor)

- 100 MΩ or more when 500 VDC megger is applied between the windings and the frame after continuous operation under normal ambient temperature and humidity.

Insulation Resistance (Driver)

- 100 M Ω or more when 500 VDC megger is applied between the power supply terminal and heat radiation plate after continuous operation under normal ambient temperature and humidity.

Dielectric Strength (Motor)

- Sufficient to withstand 0.5 kVAC at 50Hz applied between the windings and the frame for 1 minute after continuous operation under normal ambient temperature and humidity.

Dielectric Strength (Driver)

- Sufficient to withstand 0.5 kVAC at 50Hz applied between the power supply terminal and the heat radiation plate for 1 minute after continuous operation under normal ambient temperature and humidity.

Ambient Temperature Range

- 0ºC ~ +40ºC (+32ºF ~ +104ºF) (nonfreezing)

Ambient Humidity

- 85% max. (noncondensing)

Operating Atmosphere

- No corrosive gases or dust. Cannot be used in radioactive area, magnetic field, vacuum or other special environment.

Degree of Protection

- [Motor] IP40 [Driver] IP20

Speed Control Features

Speed Control Method (Select one of the following)

- Internal potentiometer External DC voltage External potentiometer (20kΩ, 1/4W)

Number of Speed Settings

- 2

Multi-Speed Setting Method

- 2 Speeds:
1 speed set by the internal speed potentiometer and 1 speed set by the external analog setting

Instantaneous Stop

- Yes

Multi-Axes Control

- Yes

Alarm Output

- Yes

Position Control Mode

- No

Torque Limit Control

- Yes

Vertical Drive (Gravitational Operation)

- No

Product Features

-

Flat Torque CurveWide Speed Control Range and Flat Torque

The maximum motor speed of the BLV Series is 4000 r/min. The speed control range has also expanded to cover velocities from 100 to 4000 r/min (speed ratio of 50:1; measured at the motor shaft), thus allowing you to program operations at various speeds from low to high.

 


 

Slim, Yet Powerful Design

A slim body and high output are two key features of a brushless motor. The BLV Series does not disappoint users expecting these attributes. From its space-saving compact body in a frame size of 4.09 in. (104 mm), the BLV produces a high output from 1/4 HP (200 W) up to 1/2 HP (400 W).

Equipped with Functions to Facilitate Battery Drive
  • Capable of driving even if the battery voltage is low
  • A warning output notifies when the battery voltage is low
OPX-2A Extended Functions using Control Module OPX-2A (sold separately)

Functions can be extended and settings shown on a digital display by using a separately sold control module (OPX-2A). It can also be used in RS-485 communication mode.

Item Standard Model Extended Function
Specifications
  • Speed Control Range:100?4000 r/min (speed range 40:1)
  • Speed Regulation: ±0.5%
  • Speed Control Range: 80?4000 r/min (speed range 50:1)
  • Speed Regulation: ±0.2%
Functions
  • Speed setting
    (internal speed potentiometer,
    external analog setting)
  • Acceleration time, deceleration
    time
  • Torque limiting
Various Display Functions:
Operating speed (setting of gear
ratio and speed increasing ratio),
conveyor transportation speed,
load factor, alarm code, warning
code, I/O monitor
  • Operating data digital settings
    (speed, torque limiting,
    acceleration time, deceleration
    time can be set up to 8 points)
  • I/O signal allocation, test
    operation
  • Data copy
Selectable Dual Control Method

BLV-IOI/O Control System

Operation can be executed easily with I/O control.


Operating Data & Parameter Settings Operation Commands (FWD, REV, etc.)
Operation Data Driver potentionmeter, control module (OPX-2A) I/O
Parameters Control Module (OPX-2A)


BLV RS-485

RS-485 Communication System

RS-485 communication lets you set operating data and parameters and enter operation commands. A single programmable controller connects up to 31 drivers and provides multi-axis synchronous starting.
The protocol of the RS-485 communication system supports Modbus RTU, allowing it to easily connect with programmable controllers, touch panels and other devices.

Operation Data &
Parameter Setting
Operation Commands
(FWD, REV, etc.)
RS-485 communication, control module (OPX-2A) RS-485 communication, I/O

  • FWD input, REV input and other operation commands can also be controlled from I/O.
  • The test operation function is available with the control module (OPX-2A)
  • The internal potentionmeters for Speed, Acceleration/Deceleration and Torque Limiting are still active even when using either the control module (OPX-2A) or RS-485 communication.
BLV Space SavingHollow Shaft Flat Gearhead

Space-Saving and Low-Cost
The output shaft can be coupled directly to your drive shaft without using a coupling. The flexible installation modes, such as installation on either the front or rear face or by using the center shaft, allows you to reduce the size and installation space of your equipment. Sine no shaft-coupling parts are needed, the parts cost and assembly man-hours will also decrease.


Higher Permissible TorqueHigh Permissible Torque
While the parallel shaft gearhead lets the permissible torque saturate at high gear ratios, the hollow shaft flat gearhead enables the motor torque to be utilized to its maximum capability.


 

  • 1 Quoted Ship Date for orders placed before 12:00pm PST in quantities listed.

 

©2026 - ORIENTAL MOTOR USA CORP. - All Rights Reserved