This item has been discontinued. Please contact our technical support team for a replacement.
Unit of Measure

Specifications

Product Line

- VEXTA®

Motor Type

- 2-Phase

Motor Frame Size

- 1.65 in. sq.

Shaft/Gear Type

- Round Shaft (No Gearhead)

Holding Torque

- Bipolar (Series) 132 oz-inUnipolar 106 oz-in

Type

- Standard

Connection Type

- Bipolar (Series) Unipolar

Lead Wires

- 6

Current per Phase (A/phase)

- 0.85 [Bipolar (Series)] 1.2 [Unipolar]

Encoder

- Equipped

Shaft

- Single

Voltage (VDC)

- 10 [Bipolar (Series)]
7.2 [Unipolar]

Resistance (Ω/phase)

- 12 [Bipolar (Series)]
6 [Unipolar]

Inductance (mH/phase)

- 26 [Bipolar (Series)]
6.5 [Unipolar]

Step Angle

- 1.8 °

Rotor Inertia (oz-in2)

- 0.62 oz-in2

RoHS Compliant

- Yes

Insulation Resistance

- 100 MΩ or more when 500 VDC megger is applied between the windings and the case under normal ambient temperature and humidity.

Dielectric Strength

- Sufficient to withstand 0.5 kVAC at 50 Hz or 60 Hz applied between the windings and the case for 1 minute under normal ambient temperature and humidity.

Temperature Rise

- Temperature rise of the windings is 144ºF (80ºC) or less measured by the change resistance method. (at rated current, at standstill, 2 phases energized)

Insulation Class

- Class B [266ºF (130ºC)]

Ambient Temperature Range

- 14 ~ 122ºF (-10 ~ 50ºC) (non-freezing)

Ambient Humidity

- 85% or less (Non-Condensing)

Shaft Runout

- 0.05 mm (0.002 in.) T.I.R.

Concentricity

- 0.075 mm (0.003 in.) T.I.R.

Perpendicularity

- 0.075 mm (0.003 in.) T.I.R.

Radial Play

- 0.025 mm (0.001 in.) maximum of 5 N (1.12 lb.)

Axial Play

- 0.075 mm (0.003 in.) maximum of 10 N (2.2 lb.)

Step Accuracy

- ±3 arc minutes (±0.05º)

Encoder Type

- Incremental

Encoder Resolution (P/R)

- 200

Output

- 3-Channel A, B, I

Input Current (mA)

- 27 (Typ.)

Input Voltage (V)

- 5 ±10%

Output Type

- TTL

Output Voltage (Low)

- 0.5 VDC, 8 mA

Output Voltage (High)

- 2.0 VDC, -8 mA

Response Frequency (kHz)

- 300 (Max.)

 

©2024 - ORIENTAL MOTOR USA CORP. - All Rights Reserved