This item is scheduled to discontinued. Please contact technical support for a replacement.
Unit of Measure

Lead Time

Available to Ship1 - Contact your local sales office for product lead-times, available to ship dates and shipping methods.

Specifications

Return Policy

- This product cannot be cancelled or returned once the order has been processed.

Product Line

- VEXTA®

Motor Type

- 2-Phase

Motor Frame Size

- 2.22 in. sq.

Shaft/Gear Type

- Round Shaft (No Gearhead)

Holding Torque

- 85 oz-in

Type

- High-Torque

Connection Type

- Bipolar

Lead Wires

- 4

Current per Phase (A/phase)

- 0.71

Encoder

- Equipped

Shaft

- Single

Voltage (VDC)

- 8.31

Resistance (Ω/phase)

- 11.7

Inductance (mH/phase)

- 28.8

Step Angle

- 1.8 °

Rotor Inertia (oz-in2)

- 0.66 oz-in2

RoHS Compliant

- Yes

Insulation Resistance

- 100 MΩ or more when 500 VDC megger is applied between the windings and the case under normal ambient temperature and humidity.

Dielectric Strength

- Sufficient to withstand 1.0 kVAC at 50 Hz or 60 Hz applied between the windings and the case for 1 minute under normal ambient temperature and humidity.

Temperature Rise

- Temperature rise of the windings is 144ºF (80ºC) or less measured by the change resistance method. (at rated voltage, at standstill, 2 phases energized)

Insulation Class

- Class B [266ºF (130ºC)]

Ambient Temperature Range

- 14 ~ 122ºF (-10 ~ 50ºC) (non-freezing)

Ambient Humidity

- 85% or less (Non-Condensing)

Shaft Runout

- 0.05 mm (0.002 in.) T.I.R.

Concentricity

- 0.075 mm (0.003 in.) T.I.R.

Perpendicularity

- 0.075 mm (0.003 in.) T.I.R.

Radial Play

- 0.025 mm (0.001 in.) maximum of 5 N (1.12 lb.)

Axial Play

- 0.075 mm (0.003 in.) maximum of 10 N (2.2 lb.)

Step Accuracy

- ±3 arc minutes (±0.05º)

Encoder Type

- Incremental

Encoder Resolution (P/R)

- 400

Output

- 2-Channel A, B

Input Current (mA)

- 27 (Typ.)

Input Voltage (V)

- 5 ±10%

Output Type

- TTL

Output Voltage (Low)

- 0.5 VDC, 8 mA

Output Voltage (High)

- 2.0 VDC, -8 mA

Response Frequency (kHz)

- 300 (Max.)
  • 1 Quoted Ship Date for orders placed before 12:00pm PST in quantities listed.
    A newer version of this product is available, contact your local sales office for more information.

 

©2024 - ORIENTAL MOTOR USA CORP. - All Rights Reserved