Return Policy |
- This product cannot be cancelled or returned once the order has been processed. |
Shaft |
- Single |
Type |
- Standard |
Shaft/Gear Type |
- Round Shaft (No Gearhead) |
Lead Wires |
- 5 |
Current per Phase |
- 1.4 A/phase |
Step Angle |
- 0.72 ° |
RoHS Compliant |
- Yes |
Insulation Resistance |
- 100 MΩ minimum under normal temperature and humidity, when measured by a 500 VDC megger between the windings and the motor casing. |
Dielectric Strength |
- Sufficient to withstand 1.5 kV, 50 Hz or 60 Hz applied for one minute between the windings and casing, under normal temperature and humidity. |
Temperature Rise |
- Temperature rise of the coil measured by the Change Resistance Method is 144ºF (80ºC) or less (at rated current, at standstill, five phases energized). |
Insulation Class |
- Class B [266ºF (130ºC)] |
Ambient Temperature Range |
- 14ºF ~ 122ºF (-10ºC ~ 50ºC) (nonfreezing) |
Ambient Humidity |
- 85% or less (noncondensing) |
Shaft Runout |
- 0.002 in. (0.05 mm) T.I.R. at top of output shaft |
Concentricity |
- 0.003 in. (0.075 mm) T.I.R. |
Perpendicularity |
- 0.003 in. (0.075 mm) T.I.R. |
Radial Play |
- 0.001 in. (0.025 mm) max. of 1.12 lb. (5 N) |
Axial Play |
- 0.003 in. (0.075 mm) max. of 2.2 lb. (10 N) |
Basic Step Angle |
- 0.72º |
Speed-Torque Characteristics |
-
Loading zoom Speed-Torque Characteristics |
Gear Type |
- No Gearhead |
Motor Connection Type |
- Flying Leads |
Connection Type |
- New Pentagon (Bipolar) |
Encoder Type |
- Incremental |
Output |
- 3-Channel A, B, Index |
Input Current (mA) |
- 55 (Typ.) |
Input Voltage (V) |
- 5 |
Output Type |
- TTL |
Output Voltage (Low) |
- 0.5 VDC, 8 mA |
Output Voltage (High) |
- 2.0 VDC, -8 mA |
Response Frequency (kHz) |
- 300 (Max.) |
Dimensions |
-
|
Performance |
-
|
Connection |
-
|
System |
-
|