This item is scheduled to be discontinued. Please contact our technical support team for a replacement.

Product Line Updates

Specifications

Return Policy

- This product cannot be cancelled or returned once the order has been processed.

Motor Frame Size

- 2.36 in. sq.

Shaft

- Single

Type

- Standard

Shaft/Gear Type

- Round Shaft (No Gearhead)

Lead Wires

- 5

Current per Phase

- 1.4 A/phase

Step Angle

- 0.72 °

Rotor Inertia (oz-in2)

- 1.53 oz-in2

Maximum Holding Torque (lb-in)

- 7.31

RoHS Compliant

- No

Insulation Resistance

- 100 MΩ minimum under normal temperature and humidity, when measured by a 500 VDC megger between the motor coils and casing.

Dielectric Strength

- Sufficient to withstand 1.5 kV, 60 Hz applied between the motor coils and casing for 1 minute under normal temperature and humidity.

Temperature Rise

- Temperature rise of the coil measured by the Change Resistance Method is 144ºF (80ºC) or less (at standstill, five phases energized).

Insulation Class

- Class B [266ºF (130ºC)], Recognized as Class A [221ºF (105ºC)] by UL and CSA standards.

Ambient Temperature Range

- 14ºF ~ 122ºF (-10º ~ 50ºC) (nonfreezing)

Ambient Humidity

- 85% or less (noncondensing)

Shaft Runout

- 0.002 in (0.05 mm) T.I.R. at top of output shaft

Concentricity

- 0.003 in. (0.075 mm) T.I.R.

Perpendicularity

- 0.003 in. (0.075 mm) T.I.R.

Radial Play

- 0.001 inch (0.025 mm) max. of 1.12 lb. (5 N)

Axial Play

- 0.003 in (0.075 mm) max. of 2.2 lb. (10 N)

 

©2024 - ORIENTAL MOTOR USA CORP. - All Rights Reserved