This product has been discontinued, please contact your local sales office for a replacement.

Product Line Updates

Specifications

Product Line

- VEXTA®

Motor Type

- 5-Phase

Motor Frame Size

- 2.36 in. sq.

Power Supply

- Single-Phase 100-115 VAC

Type

- Standard

Shaft/Gear Type

- Round Shaft (No Gearhead)

Shaft

- Single

Basic Step Angle

- Microstep- 0.00288º ~ 0.72º

Maximum Holding Torque (lb-in)

- 7.31

Rotor Inertia (oz-in2)

- 1.53 oz-in2

Components

- RKD514L-A (Driver) PK566AW (Motor)

RoHS Compliant

- No

Safety Standards

- UL CSA EN CE

CE Marking

- Low Voltage Directives EMC Directives

Insulation Resistance (Motor)

- 100 MΩ minimum under normal temperature and humidity, when measured by a 500 VDC megger between the windings and the motor casing.

Insulation Resistance (Driver)

- 100 M Ω under normal temp and humidity, when measured by a 500VDC megger between the Power input terminal-PE terminal, Motor output terminal-PE terminal, Signal I/O terminals-Power input terminal, Signal I/O terminals-Motor output terminal

Dielectric Strength (Motor)

- Sufficient to withstand 1.5 kV, 50 Hz or 60 Hz applied for 1 minute between the windings and casing under normal temperature and humidity.

Dielectric Strength (Driver)

- Sufficient to withstand 1 min. at normal temp and humidity: Power-PE terminals 1.5k VAC 50 or 60Hz, Motor output-PE terminals 1.5k VAC 50 or 60Hz, Signal I/O-Power terminals 1.8k VAC 50 or 60Hz, Signal I/O-Motor output terminals 1.8k VAC 50 or 60Hz

Insulation Class

- [Motor] Class B [266ºF (130ºC)] [Recognized as Class A 221ºF (105ºC) by UL standard]

Ambient Temperature Range

- [Motor] 14ºF ~ 122ºF (-10ºC ~ 50ºC) (nonfreezing) [Driver] 32°F ~ 122ºF (0ºC ~ 50ºC) (nonfreezing)

Ambient Humidity

- 85% or less (noncondensing)

Operating Atmosphere

- No corrosive gases, dust, water or oil.

Temperature Rise

- Temperature rise of the coil measured by the Change Resistance Method is 144ºF (80ºC) or less (at rated current, at standstill, five phases energized).

Shaft Runout

- 0.002 in (0.05 mm) T.I.R.

Concentricity

- 0.003 in. (0.075 mm) T.I.R.

Perpendicularity

- 0.003 in. (0.075 mm) T.I.R.

Stop Position Accuracy

- ±5 arc minutes (±0.084º)

Radial Play

- 0.001 inch (0.025 mm) max. of 1.12 lb. (5 N)

Axial Play

- 0.003 in (0.075 mm) max. of 2.2 lb. (10 N)

 

©2024 - ORIENTAL MOTOR USA CORP. - All Rights Reserved