This product is no longer offered by Oriental Motor, please contact your local sales office.
Unit of Measure

Specifications

Return Policy

- This product cannot be cancelled or returned once the order has been processed.

Product Line

- VEXTA®

Motor Type

- Brushless DC Motor

Motor Frame Size

- 3.54 in.90 mm

Output Power

- 90 W (1/8 HP)

Power Supply

- Single-Phase 100-115 VAC

Shaft/Gear Type

- Parallel Shaft Gearhead

Gear Ratio (X:1)

- 10 :1

Rated Torque

- 36 lb-in4.1 N·m

Variable Speed Range (r/min)

- 10 ~ 200

Permissible Load Inertia

- 1040 oz-in²190 x 10-4 kg·m²

Permissible Overhung Load

- 0.39 in. from Shaft End = 90 lb0.79 in. from Shaft End = 112 lb10 mm from Shaft End = 400 N20 mm from Shaft End = 500 N

Permissible Thrust Load

- 33 lb150 N

Max. Extension Length (m)

- 10.5

Components

- BLUM590-GFS (Motor) BLUD90A (Driver) GFS5G10 (Gearhead)

RoHS Compliant

- Yes

Safety Standards

- UL CSA EN CE

CE Marking

- Low Voltage Directives EMC Directives

California Proposition 65

- CA WARNING
Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov
Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov
Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov
See "?" or copy/paste www.P65Warnings.ca.gov in your browser.

Acceleration/Deceleration Time

- 0.5~10 Sec. (at 2000 r/min with no load) (The actual speed may change by load condition.) A common value is set using the acceleration/deceleration time potentiometer provided at the back of the front panel.

Insulation Class

- UL, CSA: Class A [105ºC (221ºF)] EN: Class E [120ºC (248ºF)]

Insulation Resistance (Motor)

- 100 MΩ or more when 500 VDC megger is applied between the windings and the frame after continuous operation at normal temperature and humidity.

Insulation Resistance (Driver)

- 100 M Ω or more when 500 VDC megger is applied between the power supply input terminal and the ground terminal, and between the power supply input terminal and the I/O terminal after continuous operation at normal temperature and humidity.

Dielectric Strength (Motor)

- Sufficient to withstand 1.5 kVAC at 50 Hz applied between the windings and the frame for 1 minute after continuous operation at normal temperature and humidity.

Dielectric Strength (Driver)

- Sufficient to withstand 1.8 kVAC at 50 Hz applied between the ground and power supply input terminals & 3 kVAC at 50 Hz applied between the ground and I/O terminals for 1 min. after continuous operation at normal temperature and humidity.

Ambient Temperature Range

- [Motor] UL, CAS: 0ºC ~ +40ºC (32ºF ~ 104ºF) (nonfreezing)
EN: 0ºC ~ +50ºC (32ºF ~ 122ºF) (nonfreezing)
[Driver] 0ºC ~ 40ºC (32ºF ~ 104ºF) (nonfreezing)

Ambient Humidity

- 85% max. (noncondensing)

Operating Atmosphere

- No corrosive gases or dust. Cannot be used in a radioactive area, magnetic field, vaccuum or other special environment.

Degree of Protection

- [Motor] IP65 (excluding connectors) [Driver] IP10

Speed Control Features

Speed Control Method (Select one of the following)

- Panel mounted potentiometer

Number of Speed Settings

- 1

Instantaneous Stop

- Yes

Multi-Axes Control

- No

Alarm Output

- Yes

Position Control Mode

- No

Torque Limit Control

- No

Vertical Drive (Gravitational Operation)

- No

Product Features

-

Easy Connection, Easy Operation

The motor can be connected simply by plugging the connector into the driver. There is no need for troublesome wiring. The motor speed can be set using the potentiometer on the front panel easily.

External Control Possible

Start/stop, rotation direction switching and instantaneous stop can be controlled using external signals. You can also switch between sink logic and source logic in accordance with the output type of your controller.

Speed - TorqueWide Speed Control Range

In addition to feedback control, the BLU Series adopts a unique motor structure design to achieve a wide speed variation range. The motor of the BLU Series can be operated at varying speeds of 100 to 2000 r/min (speed ratio 20:1).


 

Excellent Speed Stability

The driver adjusts the current flow to the motor by comparing the feedback signal of the motor speed against the set speed, in order to stabilize the motor speed. This mechanism ensures stable driving speeds from low to high, even in situations where the load condition fluctuates. With the BLU Series the speed regulation is ±0.5%.

Compact SizeSlim, Yet Powerful

A permanent magnet is assembled into the rotor, so the brushless motor can produce high power from its slim body. The compact unit allows for downsizing of applications.


 

Power Loss ComparisonEnergy Saving

The brushless motor has a permanent magnet assembled into the rotor, so it produces low secondary loss. At an output of 90 W (1/8 HP), for example, the BLU Series is approximately 50% less than the power consumption of an inverter-controlled AC motor. The BLU Series will contribute to the energy-saving operation of your factory automation equipment.


IP65 Motor Structure

The motor is protected against water intrusion, should water come in contact with the motor. The motor must not be washed with water and is not suitable for use in an environment where it constantly comes in contact with water.

Parallel Shaft GearheadLong-Life Parallel Shaft Gearhead

The high-strength gearhead is designed to withstand high-speed revolutions. The rated life of the gearhead is 10000 hours, which is twice as long as that of our previous gearhead.


 


 

©2026 - ORIENTAL MOTOR USA CORP. - All Rights Reserved