Product Line
|
-
VEXTA®
|
Motor Type
|
-
2-Phase Full/Half-step
|
Speed-Torque Characteristics
|
-
![](/ImgSmall/umk243ba_stc.jpg) Graph
|
Holding Torque
|
-
22 oz-in0.16 N·m
|
Frame Size
|
-
1.65 in42 mm
|
Power Supply
|
-
Single-Phase 100-115 VAC
|
Type
|
-
Standard
|
Step Angle
|
-
1.8 °
|
Shaft/Gear Type
|
-
Round Shaft (No Gearhead)
|
Shaft
|
-
Single
|
Rotor Inertia
|
-
0.191 oz-in²35x10-7 kg·m²
|
RoHS Compliant
|
-
Yes
|
Components
|
-
PK243-01AA (Motor) UDK2109A (Driver)
|
Insulation Class
|
-
[Motor] Class B [266°F (130°C)]
|
Insulation Resistance (Motor)
|
-
100 MΩ under normal temperature and humidity, when measured by a 500 VDC megger between the motor coils and casing.
|
Insulation Resistance (Driver)
|
-
100 M Ω minimum under normal temperature and humidity, when measured by a 500 VDC megger between: Case-Power input terminal, Case-Signal input/output terminal, Power input terminal-Signal input/output terminal
|
Dielectric Strength (Motor)
|
-
Sufficient to withstand 0.5 kV, 60 Hz applied between the motor coils and casing for 1 minute, under normal temperature and humidity.
|
Dielectric Strength (Driver)
|
-
Sufficient to withstand the following for 1 minute under normal temperature and humidity: Case-Power input terminal 1.0 k VAC 60 Hz, Case-Signal input/output terminal 1.0 k VAC 60 Hz, Power input terminal-Signal input/output terminal 1.0 k VAC 60 Hz
|
Ambient Temperature Range
|
-
[Driver] 32°F ~ 104°F (0°C ~ 40°C) (nonfreezing) [Motor] 14°F ~ 122°F (-10° ~ 50°C) (nonfreezing)
|
Ambient Humidity
|
-
85% or less (noncondensing)
|
Operating Atmosphere
|
-
No corrosive gases, dust, water or oil.
|
Temperature Rise
|
-
Temperature rise of the coil measured by the Change Resistance Method is 144ºF (80ºC) or less (at standstill, two phases energized).
|
Shaft Runout
|
-
0.002 in (0.05 mm) T.I.R. at top of output shaft
|
Concentricity
|
-
0.003 in. (0.075 mm) T.I.R.
|
Perpendicularity
|
-
0.003 in. (0.075 mm) T.I.R.
|
Stop Position Accuracy
|
-
±2 arc minutes (±0.034º)
|
Radial Play
|
-
0.001 inch (0.025 mm) max. of 1.12 lb. (5 N)
|
Axial Play
|
-
0.003 in (0.075 mm) max. of 2.2 lb. (10 N)
|