The US series combines a control unit and an AC speed control motor. The US series is designed for applications where remote control of the motor speed and easy installation are required.
  • Easy connection
  • Easy operation
Unit of Measure

Lead Time

Available to Ship1 - {Contact your local sales office for more information.}

Specifications

Product Line

- Oriental Motor®

Motor Type

- AC Motor

Frame Size

- 3.54 in90 mm

Output Power

- 90 W (1/8 HP)

Power Supply

- Single-Phase 220/230 VAC

Frequency (Hz)

- 60 50

Current

- 1.1 A (220 VAC, 50 Hz) 1.2 A (220 VAC, 60 Hz / 230 VAC, 50/60 Hz)

Shaft/Gear Type

- Round Shaft (No Gearhead)

Output Shaft Diameter

- 12 mm

Permissible Torque

- 6.44 lb-in  0.73 N·m  

Variable Speed Range (r/min)

- 90 ~ 1400 [50 Hz] 90 ~ 1600 [60 Hz]

Permissible Overhung Load

- 0.39 in. from Shaft End = 54 lb0.79 in. from Shaft End = 60 lb10 mm from Shaft End = 240 N20 mm from Shaft End = 270 N

Permissible Thrust Load

- Avoid thrust load as much as possible. If thrust load is unavoidable, keep it to half or less of the motor mass.

Max. Extension Length (m)

- 4.75

Components

- USM590-002W-1 (Motor) USP590-2E2 (Control Unit)

RoHS Compliant

- Yes

Safety Standards

- UL CSA CCC EN CE

CE Marking

- Low Voltage Directives EMC Directive

Insulation Resistance

- [Control Unit] 100 MΩ or more when 500 VDC megger is applied between all the pins and [Motor] 100 MΩ or more when 500 VDC megger is applied between the windings and the case after rated operation under normal ambient temperature and humidity.

Dielectric Strength

- [Control Unit] Sufficient to withstand 3.0 kV at 60 Hz applied between al [Motor] Sufficient to withstand 1.5 kV at 50 Hz and 60 Hz applied between the windings and the case for 1 minute after rated operation under normal ambient temperature and humidity.

Insulation Class

- [Motor] Class B (266ºF [ 130ºC])

Ambient Temperature Range

- [Motor] 14ºF ~ 104ºF (-10ºC ~ 40ºC) (nonfreezing) [Control Unit] 32ºF ~ 104ºF (0ºC ~ 40ºC) (nonfreezing)

Ambient Humidity

- 85% or less (Non-condensing)

Degree of Protection

- [Motor] IP40 [Control Unit] IP10

Features

Speed Control Method (Select one of the following)

- Panel mounted potentiometer

Number of Speed Settings

- 1

Instantaneous Stop

- No

Multi-Axes Control

- No

Alarm Output

- No

Position Control Mode

- No

Torque Limit Control

- No

Vertical Drive (Gravitational Operation)

- No
  • 1 Quoted Ship Date for orders placed before 12:00pm PST in quantities listed.

 

Facebook Twitter LinkedIn YouTube

©2024 - ORIENTAL MOTOR USA CORP. - All Rights Reserved