The US series combines a control unit and an AC speed control motor. The US series is designed for applications where remote control of the motor speed and easy installation are required.
  • Easy connection
  • Easy operation
Unit of Measure

Lead Time

Available to Ship1 - {Contact your local sales office for more information.}

Specifications

Product Line

- Oriental Motor®

Motor Type

- AC Motor

Frame Size

- 3.54 in90 mm

Output Power

- 90 W (1/8 HP)

Power Supply

- Single-Phase 110/115 VAC

Frequency (Hz)

- 60

Current

- 2.6 A

Shaft/Gear Type

- Right-Angle Solid Shaft Gearhead

Gear Ratio (X:1)

- 100 :1

Output Shaft Diameter

- 5/8 in.

Permissible Torque

- 177 lb-in  20 N·m  

Variable Speed Range (r/min)

- 0.9 ~ 16

Permissible Load Inertia

- 15000 oz-in²2750 x 10-4 kg·m²

Max. Extension Length (m)

- 4.75

Components

- USP590-1U2 (Control Unit) USM590-501W-1 (Motor) 5GU100RAA (Gearhead)

RoHS Compliant

- Yes

Safety Standards

- UL CSA CCC EN CE

CE Marking

- Low Voltage Directives EMC Directive

Insulation Resistance

- [Motor] 100 MΩ or more when 500 VDC megger is applied between the windings and the case after rated operation under normal ambient temperature and humidity. [Control Unit] 100 MΩ or more when 500 VDC megger is applied between all the pins and the case after rated operation under normal ambient temperature and humidity.

Dielectric Strength

- [Control Unit] Sufficient to withstand 2.3 kV at 60 Hz applied between all the pins and the case for 1 minute after rated operation under normal ambient temperature and humidity. [Motor] Sufficient to withstand 1.5 kV at 50 Hz and 60 Hz applied between the windings and the case for 1 minute after rated operation under normal ambient temperature and humidity.

Insulation Class

- [Motor] Class B (266ºF [ 130ºC])

Ambient Temperature Range

- [Motor] 14ºF ~ 104ºF (-10ºC ~ 40ºC) (nonfreezing) [Control Unit] 32ºF ~ 104ºF (0ºC ~ 40ºC) (nonfreezing)

Ambient Humidity

- 85% or less (Non-Condensing)

Degree of Protection

- [Motor] IP40 [Control Unit] IP10

Features

Speed Control Method (Select one of the following)

- Panel mounted potentiometer

Number of Speed Settings

- 1

Instantaneous Stop

- No

Multi-Axes Control

- No

Alarm Output

- No

Position Control Mode

- No

Torque Limit Control

- No

Vertical Drive (Gravitational Operation)

- No
  • 1 Quoted Ship Date for orders placed before 12:00pm PST in quantities listed.

 

©2024 - ORIENTAL MOTOR USA CORP. - All Rights Reserved