Replacement is available. This part number is scheduled to be discontinued. Please contact technical support.

Driver

Driver

Unit of Measure
Lead Time1 - Contact your local sales office for product lead-times, available to ship dates and shipping methods.

Power Supply

- 24 / 48 VDC

Number of Positioning Data Sets

- 256 Points

Input

- 16 Points

Output

- 16 Points

Max. Extension Length

- Power Supply/ Communication Cable: 5 m [16.4 ft.]
Motor/Encoder/Electromagnetic Brake Cable: 0.5 m [1.6 ft.] including motor’s own cable
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
Electrical Characteristics

- Complies with EIA-485
Use twisted-pair cables, max. total extension length is 5 m (16.4 ft.)

Communication Method

- Half duplex
Start-stop synchronization (data: 8 bits, stop bit: 1 bit or 2 bits, parity: none, even or odd)

Protocol

- Modbus RTU protocol

Baud Rate

- Select from 9600 bps, 19200 bps, 38400 bps, 57600 bps, 115200 bps and 230400 bps

Connection Type

- Up to 31 units can be connected to a single host system.


 


 


 

  • 1 Quoted Ship Date for orders placed before 12:00 pm PST. Quantities may affect Shipping Date.

 

©2026 - ORIENTAL MOTOR USA CORP. - All Rights Reserved