Lead Time |
- This product is scheduled to be discontinued, please contact your local sales office. |
Outer Diameter (in) |
- 2.17 |
Length (in) |
- 3.07 |
Shaft Hole Diameter 1 (in) |
- 0.47 |
Shaft Hole Diameter 2 (in) |
- 0.47 |
Nominal Torque (lb-in) |
- 530 |
Moment of Inertia (oz-in2) |
- 6 |
Permissible End Play (in) |
- 0.06 |
RoHS Compliant |
- Yes |