This product is no longer offered by Oriental Motor, please contact your local sales office.

Speed Control Motors

Unit of Measure

Specifications

Return Policy

- This product cannot be cancelled or returned once the order has been processed.

Product Line

- Oriental Motor®

Motor Type

- AC Motor

Motor Frame Size

- 3.54 in. sq.

Output Power

- 90 W (1/8 HP)

Voltage (VAC)

- Single-Phase 220/230 VAC

Shaft/Gear Type

- Pinion Shaft (Gearhead required - sold separately)

Rated Torque (lb-in)

- 6

Rated Speed (rpm)

- 1600 1400

RoHS Compliant

- No

Safety Standards

- UL CSA EN CE

California Proposition 65

- CA WARNING
Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov
Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov
Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov
See "?" or copy/paste www.P65Warnings.ca.gov in your browser.

 

©2025 - ORIENTAL MOTOR USA CORP. - All Rights Reserved