Induction motors are optimal for uni-directional continuous operation such as a conveyor system.
  • Optimal for uni-directional continuous operation
  • Conform to safety standards and global power supply voltages
  • Gearhead Required
Unit of Measure
Available to Ship1 Up to 5 pcs as of 6:30am EST Estimated Ship: 05/23/2025

Product Line

Oriental Motor®

Motor Type

Induction

Frame Size

1.65 in42 mm

Output Power

3 W (1/250 HP)

Voltage (VAC)

Single-Phase 110/115 VAC

Frequency (Hz)

60

Current

0.115 A [110 VAC] 0.118 A [115 VAC]

Shaft/Gear Type

Pinion Shaft (Gearhead required - sold separately)

Type

Lead Wire

RoHS Compliant

Yes

Safety Standards

UL CSA CCC EN CE

CE Marking

Low Voltage Directives

Electromagnetic Brake

Not Equipped

Insulation Resistance

100 MΩ or more when 500 VDC megger is applied between the windings and the frame after rated motor operation under normal ambient temperature and humidity.

Dielectric Strength

Sufficient to withstand 1.5 kV at 50 Hz or 60 Hz applied between the windings and the frame for 1 minute after rated motor operation under normal ambient temperature and humidity.

Temperature Rise

Temperature rise of windings are 167ºF (75ºC) or less measured by the resistance change method after rated motor operation.

Insulation Class

UL/CSA standards: Class A (221°F [105°C])
EN standards: Class E (248°F [120°C])

Overheat Protection

Impedance protection

Ambient Temperature Range

14ºF ~ 104ºF (-10ºC ~ 40ºC) (nonfreezing)

Ambient Humidity

85% maximum (noncondensing)

Degree of Protection

IP20
  • 1 Quoted Ship Date for orders placed before 12:00 pm PST. Quantities may affect Shipping Date.

 

©2025 - ORIENTAL MOTOR USA CORP. - All Rights Reserved