Item # |
Item Name |
Frame Size |
Output Power |
Voltage (VAC) |
Shaft/Gear Type |
Type |
Web Price |
CAD |
Add To Cart / Contact Sales |
|---|---|---|---|---|---|---|---|---|---|
| 0IK1GN-AW3U | - 1 W (1/750 HP) World K Series AC Motors Induction Pinion Shaft Motor (Single-Phase 110/115 VAC) | - 1.65 in42 mm | - 1 W (1/750 HP) | - Single-Phase 110/115 VAC | - Pinion Shaft (Gearhead required - sold separately) | - Lead Wire | $100.00 | - |
Add To Cart
Request Quote |
| 2IK6GN-AW2U | - 6 W (1/125 HP) World K Series AC Motors Induction Pinion Shaft Motor (Single-Phase 110/115 VAC) | - 2.36 in60 mm | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Pinion Shaft (Gearhead required - sold separately) | - Lead Wire | $89.00 | - |
Add To Cart
Request Quote |
| 2IK6GN-CW2E | - 6 W (1/125 HP) World K Series AC Motors Induction Pinion Shaft Motor (Single-Phase 220/230 VAC) | - 2.36 in60 mm | - 6 W (1/125 HP) | - Single-Phase 220/230 VAC | - Pinion Shaft (Gearhead required - sold separately) | - Lead Wire | $91.00 | - |
Add To Cart
Request Quote |
| 2IK6GN-SW2 | - 6 W (1/125 HP) World K Series AC Motors Induction Pinion Shaft Motor (Three-Phase 200/220/230 VAC) | - 2.36 in60 mm | - 6 W (1/125 HP) | - Three-Phase 200/220/230 VAC | - Pinion Shaft (Gearhead required - sold separately) | - Lead Wire | $91.00 | - |
Add To Cart
Request Quote |
| 3IK15GN-AW2U | - 15 W (1/50 HP) World K Series AC Motors Induction Pinion Shaft Motor (Single-Phase 110/115 VAC) | - 2.76 in70 mm | - 15 W (1/50 HP) | - Single-Phase 110/115 VAC | - Pinion Shaft (Gearhead required - sold separately) | - Lead Wire | $95.00 | - |
Add To Cart
Request Quote |
| 3IK15GN-CW2E | - 15 W (1/50 HP) World K Series AC Motors Induction Pinion Shaft Motor (Single-Phase 220/230 VAC) | - 2.76 in70 mm | - 15 W (1/50 HP) | - Single-Phase 220/230 VAC | - Pinion Shaft (Gearhead required - sold separately) | - Lead Wire | $98.00 | - |
Add To Cart
Request Quote |
| 4IK25GN-AW2TU | - 25 W (1/30 HP) World K Series AC Motors Induction Pinion Shaft Motor (Single-Phase 110/115 VAC) | - 3.15 in80 mm | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - Pinion Shaft (Gearhead required - sold separately) | - Terminal Box | $147.00 | - |
Add To Cart
Request Quote |
| 4IK25GN-AW2U | - 25 W (1/30 HP) World K Series AC Motors Induction Pinion Shaft Motor (Single-Phase 110/115 VAC) | - 3.15 in80 mm | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - Pinion Shaft (Gearhead required - sold separately) | - Lead Wire | $107.00 | - |
Add To Cart
Request Quote |
| 4IK25GN-CW2E | - 25 W (1/30 HP) World K Series AC Motors Induction Pinion Shaft Motor (Single-Phase 220/230 VAC) | - 3.15 in80 mm | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - Pinion Shaft (Gearhead required - sold separately) | - Lead Wire | $112.00 | - |
Add To Cart
Request Quote |
| 4IK25GN-CW2TE | - 25 W (1/30 HP) World K Series AC Motors Induction Pinion Shaft Motor (Single-Phase 220/230 VAC) | - 3.15 in80 mm | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - Pinion Shaft (Gearhead required - sold separately) | - Terminal Box | $152.00 | - |
Add To Cart
Request Quote |
| 4IK25GN-SW2 | - 25 W (1/30 HP) World K Series AC Motors Induction Pinion Shaft Motor (Three-Phase 200/220/230 VAC) | - 3.15 in80 mm | - 25 W (1/30 HP) | - Three-Phase 200/220/230 VAC | - Pinion Shaft (Gearhead required - sold separately) | - Lead Wire | $112.00 | - |
Add To Cart
Request Quote |
| 4IK25GN-SW2T | - 25 W (1/30 HP) World K Series AC Motors Induction Pinion Shaft Motor (Three-Phase 200/220/230 VAC) | - 3.15 in80 mm | - 25 W (1/30 HP) | - Three-Phase 200/220/230 VAC | - Pinion Shaft (Gearhead required - sold separately) | - Terminal Box | $152.00 | - |
Add To Cart
Request Quote |
| 5IK40GN-AW2TU | - 40 W (1/19 HP) World K Series AC Motors Induction Pinion Shaft Motor (Single-Phase 110/115 VAC) | - 3.54 in90 mm | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - Pinion Shaft (Gearhead required - sold separately) | - Terminal Box | $172.00 | - |
Add To Cart
Request Quote |
| 5IK40GN-AW2U | - 40 W (1/19 HP) World K Series AC Motors Induction Pinion Shaft Motor (Single-Phase 110/115 VAC) | - 3.54 in90 mm | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - Pinion Shaft (Gearhead required - sold separately) | - Lead Wire | $129.00 | - |
Add To Cart
Request Quote |
| 5IK40GN-CW2E | - 40 W (1/19 HP) World K Series AC Motors Induction Pinion Shaft Motor (Single-Phase 220/230 VAC) | - 3.54 in90 mm | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - Pinion Shaft (Gearhead required - sold separately) | - Lead Wire | $135.00 | - |
Add To Cart
Request Quote |
| 5IK40GN-CW2TE | - 40 W (1/19 HP) World K Series AC Motors Induction Pinion Shaft Motor (Single-Phase 220/230 VAC) | - 3.54 in90 mm | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - Pinion Shaft (Gearhead required - sold separately) | - Terminal Box | $176.00 | - |
Add To Cart
Request Quote |
| 5IK40GN-SW2 | - 40 W (1/19 HP) World K Series AC Motors Induction Pinion Shaft Motor (Three-Phase 200/220/230 VAC) | - 3.54 in90 mm | - 40 W (1/19 HP) | - Three-Phase 200/220/230 VAC | - Pinion Shaft (Gearhead required - sold separately) | - Lead Wire | $135.00 | - |
Add To Cart
Request Quote |
| 5IK40GN-SW2T | - 40 W (1/19 HP) World K Series AC Motors Induction Pinion Shaft Motor (Three-Phase 200/220/230 VAC) | - 3.54 in90 mm | - 40 W (1/19 HP) | - Three-Phase 200/220/230 VAC | - Pinion Shaft (Gearhead required - sold separately) | - Terminal Box | $176.00 | - |
Add To Cart
Request Quote |
| 5IK60GE-AW2TU | - 60 W (1/12 HP) World K Series AC Motors Induction Pinion Shaft Motor (Single-Phase 110/115 VAC) | - 3.54 in90 mm | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - Pinion Shaft (Gearhead required - sold separately) | - Terminal Box | $196.00 | - |
Add To Cart
Request Quote |
| 5IK60GE-AW2U | - 60 W (1/12 HP) World K Series AC Motors Induction Pinion Shaft Motor (Single-Phase 110/115 VAC) | - 3.54 in90 mm | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - Pinion Shaft (Gearhead required - sold separately) | - Lead Wire | $155.00 | - |
Add To Cart
Request Quote |
| 5IK60GE-CW2E | - 60 W (1/12 HP) World K Series AC Motors Induction Pinion Shaft Motor (Single-Phase 220/230 VAC) | - 3.54 in90 mm | - 60 W (1/12 HP) | - Single-Phase 220/230 VAC | - Pinion Shaft (Gearhead required - sold separately) | - Lead Wire | $161.00 | - |
Add To Cart
Request Quote |
| 5IK60GE-CW2TE | - 60 W (1/12 HP) World K Series AC Motors Induction Pinion Shaft Motor (Single-Phase 220/230 VAC) | - 3.54 in90 mm | - 60 W (1/12 HP) | - Single-Phase 220/230 VAC | - Pinion Shaft (Gearhead required - sold separately) | - Terminal Box | $201.00 | - |
Add To Cart
Request Quote |
| 5IK60GE-SW2 | - 60 W (1/12 HP) World K Series AC Motors Induction Pinion Shaft Motor (Three-Phase 200/220/230 VAC) | - 3.54 in90 mm | - 60 W (1/12 HP) | - Three-Phase 200/220/230 VAC | - Pinion Shaft (Gearhead required - sold separately) | - Lead Wire | $161.00 | - |
Add To Cart
Request Quote |
| 5IK60GE-SW2T | - 60 W (1/12 HP) World K Series AC Motors Induction Pinion Shaft Motor (Three-Phase 200/220/230 VAC) | - 3.54 in90 mm | - 60 W (1/12 HP) | - Three-Phase 200/220/230 VAC | - Pinion Shaft (Gearhead required - sold separately) | - Terminal Box | $201.00 | - |
Add To Cart
Request Quote |
| 5IK90GE-AW2TU | - 90 W (1/8 HP) World K Series AC Motors Induction Pinion Shaft Motor (Single-Phase 110/115 VAC) | - 3.54 in90 mm | - 90 W (1/8 HP) | - Single-Phase 110/115 VAC | - Pinion Shaft (Gearhead required - sold separately) | - Terminal Box | $218.00 | - |
Add To Cart
Request Quote |