Available to Ship1 | Up to 5 pcs as of 6:30am EST Estimated Ship: 05/01/2025 |
Product Line |
- Oriental Motor® |
Motor Type |
- Reversible |
Frame Size |
- 1.65 in42 mm |
Output Power |
- 1 W (1/750 HP) |
Voltage (VAC) |
- Single-Phase 110/115 VAC |
Frequency (Hz) |
- 60 |
Current |
- 0.090 A [110 VAC] 0.095 A [115 VAC] |
Shaft/Gear Type |
- Pinion Shaft (Gearhead required - sold separately) |
Type |
- Lead Wire |
RoHS Compliant |
- Yes |
Safety Standards |
- UL CSA CCC EN CE |
CE Marking |
- Low Voltage Directives |
Electromagnetic Brake |
- Not Equipped |
Insulation Resistance |
- 100 MΩ or more when 500 VDC megger is applied between the windings and the frame after rated motor operation under normal ambient temperature and humidity. |
Dielectric Strength |
- Sufficient to withstand 1.5 kV at 50 Hz or 60 Hz applied between the windings and the frame for 1 minute after rated motor operation under normal ambient temperature and humidity. |
Temperature Rise |
- Temperature rise of windings are 167ºF (75ºC) or less measured by the resistance change method after rated motor operation. |
Insulation Class |
- UL/CSA Standard Class A [221ºF (105ºC)] EN Standard Class E [248ºF (120ºC)] |
Overheat Protection |
- Impedance protection |
Ambient Temperature Range |
- 14ºF ~ 104ºF (-10ºC ~ 40ºC) (nonfreezing) |
Ambient Humidity |
- 85% maximum (noncondensing) |
Degree of Protection |
- IP20 |
|
|
|