COMPANY HEADER
Request Information
  • AC reversible motor for bi-directional rotation
  • Easy to use
  • Speed control function
  • Global safety standard compliant

Speed Control Motors

Unit of Measure
Available to Ship1 N/A {Contact your local sales office for more information.}

Product Line

N/A Oriental Motor®

Motor Type

N/A Speed Control

Frame Size

N/A 2.36 in60 mm

Output Power

N/A 6 W (1/125 HP)

Voltage (VAC)

N/A Single-Phase 220/230 VAC

Shaft/Gear Type

N/A Pinion Shaft (Gearhead required - sold separately)

Electromagnetic Brake

N/A Not Equipped

RoHS Compliant

N/A Yes

Safety Standards

N/A UL CSA CCC EN CE

California Proposition 65

N/A CA WARNING
Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov
Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov
Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov
See "?" or copy/paste www.P65Warnings.ca.gov in your browser.


 

  • 1 Quoted Ship Date for orders placed before 12:00 pm PST. Quantities may affect Shipping Date.