COMPANY HEADER

Pinion Shaft AC and Brushless Motors for use with gearheads (sold separately).

1 - 25 of 286 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  

Item #

Item Name

Frame Size

Output Power

Voltage (VAC)

Shaft/Gear Type

Type

Web Price

CAD

Add To Cart/Request Quote
N/A 1 W (1/750 HP) World K Series AC Motors Induction Pinion Shaft Motor (Single-Phase 110/115 VAC) N/A 1.65 in42 mm N/A 1 W (1/750 HP) N/A Single-Phase 110/115 VAC N/A Pinion Shaft (Gearhead required - sold separately) N/A Lead Wire $100.00 N/A Add To Cart
Request Quote
N/A 6 W (1/125 HP) World K Series AC Motors Induction Pinion Shaft Motor (Single-Phase 110/115 VAC) N/A 2.36 in60 mm N/A 6 W (1/125 HP) N/A Single-Phase 110/115 VAC N/A Pinion Shaft (Gearhead required - sold separately) N/A Lead Wire $89.00 N/A Add To Cart
Request Quote
N/A 6 W (1/125 HP) World K Series AC Motors Induction Pinion Shaft Motor (Single-Phase 220/230 VAC) N/A 2.36 in60 mm N/A 6 W (1/125 HP) N/A Single-Phase 220/230 VAC N/A Pinion Shaft (Gearhead required - sold separately) N/A Lead Wire $91.00 N/A Add To Cart
Request Quote
N/A 6 W (1/125 HP) World K Series AC Motors Induction Pinion Shaft Motor (Three-Phase 200/220/230 VAC) N/A 2.36 in60 mm N/A 6 W (1/125 HP) N/A Three-Phase 200/220/230 VAC N/A Pinion Shaft (Gearhead required - sold separately) N/A Lead Wire $91.00 N/A Add To Cart
Request Quote
N/A 15 W (1/50 HP) World K Series AC Motors Induction Pinion Shaft Motor (Single-Phase 110/115 VAC) N/A 2.76 in70 mm N/A 15 W (1/50 HP) N/A Single-Phase 110/115 VAC N/A Pinion Shaft (Gearhead required - sold separately) N/A Lead Wire $95.00 N/A Add To Cart
Request Quote
N/A 15 W (1/50 HP) World K Series AC Motors Induction Pinion Shaft Motor (Single-Phase 220/230 VAC) N/A 2.76 in70 mm N/A 15 W (1/50 HP) N/A Single-Phase 220/230 VAC N/A Pinion Shaft (Gearhead required - sold separately) N/A Lead Wire $98.00 N/A Add To Cart
Request Quote
N/A 25 W (1/30 HP) World K Series AC Motors Induction Pinion Shaft Motor (Single-Phase 110/115 VAC) N/A 3.15 in80 mm N/A 25 W (1/30 HP) N/A Single-Phase 110/115 VAC N/A Pinion Shaft (Gearhead required - sold separately) N/A Terminal Box $147.00 N/A Add To Cart
Request Quote
N/A 25 W (1/30 HP) World K Series AC Motors Induction Pinion Shaft Motor (Single-Phase 110/115 VAC) N/A 3.15 in80 mm N/A 25 W (1/30 HP) N/A Single-Phase 110/115 VAC N/A Pinion Shaft (Gearhead required - sold separately) N/A Lead Wire $107.00 N/A Add To Cart
Request Quote
N/A 25 W (1/30 HP) World K Series AC Motors Induction Pinion Shaft Motor (Single-Phase 220/230 VAC) N/A 3.15 in80 mm N/A 25 W (1/30 HP) N/A Single-Phase 220/230 VAC N/A Pinion Shaft (Gearhead required - sold separately) N/A Lead Wire $112.00 N/A Add To Cart
Request Quote
N/A 25 W (1/30 HP) World K Series AC Motors Induction Pinion Shaft Motor (Single-Phase 220/230 VAC) N/A 3.15 in80 mm N/A 25 W (1/30 HP) N/A Single-Phase 220/230 VAC N/A Pinion Shaft (Gearhead required - sold separately) N/A Terminal Box $152.00 N/A Add To Cart
Request Quote
N/A 25 W (1/30 HP) World K Series AC Motors Induction Pinion Shaft Motor (Three-Phase 200/220/230 VAC) N/A 3.15 in80 mm N/A 25 W (1/30 HP) N/A Three-Phase 200/220/230 VAC N/A Pinion Shaft (Gearhead required - sold separately) N/A Lead Wire $112.00 N/A Add To Cart
Request Quote
N/A 25 W (1/30 HP) World K Series AC Motors Induction Pinion Shaft Motor (Three-Phase 200/220/230 VAC) N/A 3.15 in80 mm N/A 25 W (1/30 HP) N/A Three-Phase 200/220/230 VAC N/A Pinion Shaft (Gearhead required - sold separately) N/A Terminal Box $152.00 N/A Add To Cart
Request Quote
N/A 40 W (1/19 HP) World K Series AC Motors Induction Pinion Shaft Motor (Single-Phase 110/115 VAC) N/A 3.54 in90 mm N/A 40 W (1/19 HP) N/A Single-Phase 110/115 VAC N/A Pinion Shaft (Gearhead required - sold separately) N/A Terminal Box $172.00 N/A Add To Cart
Request Quote
N/A 40 W (1/19 HP) World K Series AC Motors Induction Pinion Shaft Motor (Single-Phase 110/115 VAC) N/A 3.54 in90 mm N/A 40 W (1/19 HP) N/A Single-Phase 110/115 VAC N/A Pinion Shaft (Gearhead required - sold separately) N/A Lead Wire $129.00 N/A Add To Cart
Request Quote
N/A 40 W (1/19 HP) World K Series AC Motors Induction Pinion Shaft Motor (Single-Phase 220/230 VAC) N/A 3.54 in90 mm N/A 40 W (1/19 HP) N/A Single-Phase 220/230 VAC N/A Pinion Shaft (Gearhead required - sold separately) N/A Lead Wire $135.00 N/A Add To Cart
Request Quote
N/A 40 W (1/19 HP) World K Series AC Motors Induction Pinion Shaft Motor (Single-Phase 220/230 VAC) N/A 3.54 in90 mm N/A 40 W (1/19 HP) N/A Single-Phase 220/230 VAC N/A Pinion Shaft (Gearhead required - sold separately) N/A Terminal Box $176.00 N/A Add To Cart
Request Quote
N/A 40 W (1/19 HP) World K Series AC Motors Induction Pinion Shaft Motor (Three-Phase 200/220/230 VAC) N/A 3.54 in90 mm N/A 40 W (1/19 HP) N/A Three-Phase 200/220/230 VAC N/A Pinion Shaft (Gearhead required - sold separately) N/A Lead Wire $135.00 N/A Add To Cart
Request Quote
N/A 40 W (1/19 HP) World K Series AC Motors Induction Pinion Shaft Motor (Three-Phase 200/220/230 VAC) N/A 3.54 in90 mm N/A 40 W (1/19 HP) N/A Three-Phase 200/220/230 VAC N/A Pinion Shaft (Gearhead required - sold separately) N/A Terminal Box $176.00 N/A Add To Cart
Request Quote
N/A 60 W (1/12 HP) World K Series AC Motors Induction Pinion Shaft Motor (Single-Phase 110/115 VAC) N/A 3.54 in90 mm N/A 60 W (1/12 HP) N/A Single-Phase 110/115 VAC N/A Pinion Shaft (Gearhead required - sold separately) N/A Terminal Box $196.00 N/A Add To Cart
Request Quote
N/A 60 W (1/12 HP) World K Series AC Motors Induction Pinion Shaft Motor (Single-Phase 110/115 VAC) N/A 3.54 in90 mm N/A 60 W (1/12 HP) N/A Single-Phase 110/115 VAC N/A Pinion Shaft (Gearhead required - sold separately) N/A Lead Wire $155.00 N/A Add To Cart
Request Quote
N/A 60 W (1/12 HP) World K Series AC Motors Induction Pinion Shaft Motor (Single-Phase 220/230 VAC) N/A 3.54 in90 mm N/A 60 W (1/12 HP) N/A Single-Phase 220/230 VAC N/A Pinion Shaft (Gearhead required - sold separately) N/A Lead Wire $161.00 N/A Add To Cart
Request Quote
N/A 60 W (1/12 HP) World K Series AC Motors Induction Pinion Shaft Motor (Single-Phase 220/230 VAC) N/A 3.54 in90 mm N/A 60 W (1/12 HP) N/A Single-Phase 220/230 VAC N/A Pinion Shaft (Gearhead required - sold separately) N/A Terminal Box $201.00 N/A Add To Cart
Request Quote
N/A 60 W (1/12 HP) World K Series AC Motors Induction Pinion Shaft Motor (Three-Phase 200/220/230 VAC) N/A 3.54 in90 mm N/A 60 W (1/12 HP) N/A Three-Phase 200/220/230 VAC N/A Pinion Shaft (Gearhead required - sold separately) N/A Lead Wire $161.00 N/A Add To Cart
Request Quote
N/A 60 W (1/12 HP) World K Series AC Motors Induction Pinion Shaft Motor (Three-Phase 200/220/230 VAC) N/A 3.54 in90 mm N/A 60 W (1/12 HP) N/A Three-Phase 200/220/230 VAC N/A Pinion Shaft (Gearhead required - sold separately) N/A Terminal Box $201.00 N/A Add To Cart
Request Quote
N/A 90 W (1/8 HP) World K Series AC Motors Induction Pinion Shaft Motor (Single-Phase 110/115 VAC) N/A 3.54 in90 mm N/A 90 W (1/8 HP) N/A Single-Phase 110/115 VAC N/A Pinion Shaft (Gearhead required - sold separately) N/A Terminal Box $218.00 N/A Add To Cart
Request Quote
1 - 25 of 286 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »