• Easy to use
  • Speed control function
  • Global safety standard compliant
  • Gearhead Required

Speed Control Motors

Unit of Measure
Available to Ship1 Up to 5 pcs as of 6:30am EST Estimated Ship: 05/22/2025
This Item cannot be cancelled or returned.

Return Policy

This product cannot be cancelled or returned once the order has been processed.

Product Line

Oriental Motor®

Motor Type

Speed Control

Frame Size

3.54 in90 mm

Output Power

60 W (1/12 HP)

Voltage (VAC)

Single-Phase 220/230 VAC

Shaft/Gear Type

Pinion Shaft (Gearhead required - sold separately)

RoHS Compliant

Yes

Safety Standards

UL CSA EN CE

Electromagnetic Brake

Not Equipped
  • 1 Quoted Ship Date for orders placed before 12:00 pm PST. Quantities may affect Shipping Date.

 

©2025 - ORIENTAL MOTOR USA CORP. - All Rights Reserved