COMPANY HEADER
Request Information
Pinion shaft motor for use with a gearhead (sold separately).
*Gearhead, Connection Cable and Driver required (sold separately)
Unit of Measure
Available to Ship1 N/A {Contact your local sales office for more information.}

Product Line

N/A Oriental Motor®

Motor Type

N/A Brushless DC

Frame Size

N/A 3.54 in90 mm

Output Power

N/A 400 W (1/2 HP)

Shaft/Gear Type

N/A Pinion Shaft (Gearhead required - sold separately)

Electromagnetic Brake

N/A Not Equipped

RoHS Compliant

N/A These products do not contain substances that exceed the regulation values in the RoHS Directive.

Safety Standards

N/A UL

California Proposition 65

N/A CA WARNING
Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov
Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov
Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov
See "?" or copy/paste www.P65Warnings.ca.gov in your browser.

Insulation Resistance

N/A 100 MΩ or more when 500 VDC megger is applied between the windings and the frame after continuous operation under normal ambient temperature and humidity.

Dielectric Strength

N/A Sufficient to withstand 0.5 kVAC at 50Hz applied between the windings and the frame for 1 minute after continuous operation under normal ambient temperature and humidity.

Temperature Rise

N/A The temperature rise of the windings is 60ºC (108ºF) max. and that of the case surface is 50ºC (90ºF) max measured by the thermocouple method after rated continuous operation under normal ambient temperature and humidity

Insulation Class

N/A [Motor] UL / CSA Standards: 105 (A), EN Standards: 120 (E)

Ambient Temperature Range

N/A 0ºC ~ +40ºC (+32ºF ~ +104ºF) (nonfreezing)

Ambient Humidity

N/A 85% max. (noncondensing)

Degree of Protection

N/A IP40
  • 1 Quoted Ship Date for orders placed before 12:00 pm PST. Quantities may affect Shipping Date.