• Wide speed range, flat torque
  • Great speed regulation
  • Easy to set speed control
*Gearhead required

Compatible Motors (sold separately)

Unit of Measure
Available to Ship1

Return Policy

This product cannot be cancelled or returned once the order has been processed.

Product Line

VEXTA®

Motor Type

Brushless DC

Frame Size

4.09 in104 mm

Output Power

400 W (1/2 HP)

Shaft/Gear Type

Pinion Shaft (Gearhead required - sold separately)

RoHS Compliant

Yes

Safety Standards

UL CSA CE

Electromagnetic Brake

Equipped
  • 1 Quoted Ship Date for orders placed before 12:00 pm PST. Quantities may affect Shipping Date.

 

©2025 - ORIENTAL MOTOR USA CORP. - All Rights Reserved