Pinion shaft motor for use with a gearhead (sold separately).
*Gearhead, and Speed Controller required (sold separately)
Unit of Measure
Available to Ship1 Up to 20 pcs as of 6:30am EST Estimated Ship: 04/30/2025

Product Line

Oriental Motor®

Motor Type

Speed Control

Frame Size

3.54 in90 mm

Output Power

40 W (1/19 HP)

Voltage (VAC)

Single-Phase 100-120 VAC

Frequency (Hz)

60

Current

1.1 A

Shaft/Gear Type

Pinion Shaft (Gearhead required - sold separately)

Type

Cable

RoHS Compliant

These products do not contain substances that exceed the regulation values in the RoHS Directive.

Safety Standards

c-UL CCC CE

CE Marking

Low Voltage Directives EMC Directive

Electromagnetic Brake

Not Equipped

Insulation Resistance

100 MΩ or more when 500 VDC megger is applied between the windings and the case after rated operation under normal ambient temperature and humidity.

Dielectric Strength

Sufficient to withstand 1.5 kVAC at 50 Hz or 60 Hz applied between the windings and the case for 1 minute after rated operation under normal ambient temperature and humidity.

Temperature Rise

A gearhead or equivalent heat sink is connected to the motor and the winding temperature rise is measured at 144ºF (80ºC) or less using the resistance change method after rated operation with no load under normal ambient temperature and humidity.

Insulation Class

130 (B)

Overheat Protection

Built-in Thermal Protector (automatic return type)

Ambient Temperature Range

14ºF ~ 104ºF (-10ºC ~ 40ºC) (nonfreezing)

Ambient Humidity

85% max. (non-condensing)

Degree of Protection

IP20
  • 1 Quoted Ship Date for orders placed before 12:00 pm PST. Quantities may affect Shipping Date.

 

©2025 - ORIENTAL MOTOR USA CORP. - All Rights Reserved