Speed Control Motors
| Available to Ship1 | N/A {Contact your local sales office for more information.} |
Product Line |
N/A Oriental Motor® |
Motor Type |
N/A Speed Control |
Frame Size |
N/A 3.54 in90 mm |
Output Power |
N/A 40 W (1/19 HP) |
Voltage (VAC) |
N/A Single-Phase 110/115 VAC |
Shaft/Gear Type |
N/A Pinion Shaft (Gearhead required - sold separately) |
RoHS Compliant |
N/A Yes |
Safety Standards |
N/A UL CSA CCC EN CE |
California Proposition 65 |
N/A
⚠ CA WARNING Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov See "?" or copy/paste www.P65Warnings.ca.gov in your browser. |
Electromagnetic Brake |
N/A Not Equipped |
|
|