These DC Axial fans easily allow for changes in fan speed. They employ a PWM control method by which speed is changed with a PWM control circuit (see accessory - FSC-24 Speed Controller).

Unit of Measure
Lead Time1 - {Contact your local sales office for more information.}

Product Line

- ORIX®

Fan Type

- Axial Fan

Frame Size

- 3.15 in80 mm

Thickness

- 1 in.25 mm

Power Supply

- 24 VDC

Current

- 0.44 A [100% PWM Duty]
0.06 A [0% PWM Duty]

Type

- V Type (Variable Speed)

Function

- Pulse Sensor

Connection Type

- Lead Wire

Speed (r/min)

- 5600 [100% PWM Duty]
1400 [0% PWM Duty]

Max. Air Flow

- 74.8 CFM [100% PWM Duty]
17.7 CFM [0% PWM Duty]  
2.12 m3/min [100% PWM Duty]
0.50 m3/min [0% PWM Duty]  

Max. Static Pressure

- 0.694 inH2O [100% PWM Duty]
0.041 inH2O [0% PWM Duty]  
173 Pa [100% PWM Duty]
10.3 Pa [0% PWM Duty]  

Noise Level

- 52 dB (A) [100% PWM Duty]
18 dB (A) [0% PWM Duty]

RoHS Compliant

- These products do not contain substances that exceed the regulation values in the RoHS Directive.

Safety Standards

- TUV UL

CE Marking

- EMC Directives

Insulation Resistance

- 10 MΩ or more when 500 VDC is applied between the windings and the frame under normal ambient temperature and humidity.

Dielectric Strength

- Sufficient to withstand 500 VAC at 50 Hz or 60 Hz applied between the windings and the frame for 1 minute after continuous operation under normal ambient temperature and humidity

Overheat Protection

- Equipped with a built-in burnout protection circuit

Ambient Temperature Range

- -4ºF ~ 158ºF (-20ºC ~ 70ºC)

Alarm Type

- Pulse Sensor

Output Pulse

- Two pulses per fan revolution

Output Mode

- Open-collector output

Output Condition

-
Output Conditions

Maximum Rating

- Maximum applied voltage: 30 VDC max.
Maximum current Ic: 5 mA max.

Circuit Connection

-
Circuit Connection


 


 

 


 


 

 

Input Signal

-
 

Example of Connection Schematic

-
 

Setting

- Max Speed - PWM Duty 100% or control lead wire open.
When the control lead wire is open, the fan speed is the same as the one at a PWM duty cycle of 100%.
  • 1 Quoted Ship Date for orders placed before 12:00 pm PST. Quantities may affect Shipping Date.

 

©2024 - ORIENTAL MOTOR USA CORP. - All Rights Reserved