These DC Axial fans easily allow for changes in fan speed. They employ a PWM control method by which speed is changed with a PWM control circuit (see accessory - FSC-24 Speed Controller).

![]()
- Specifications
- Speed Control Specifications
- Alarm Specifications
- Dimensions
- Airflow
- Connection
- System
| Lead Time1 | - {Contact your local sales office for more information.} |
Product Line |
- ORIX® |
Fan Type |
- Axial Fan |
Frame Size |
- 3.15 in80 mm |
Thickness |
- 0.99 in.25.2 mm |
Power Supply |
- 24 VDC |
Current |
- 0.06 A [25% PWM Duty] 0.28 A [100% PWM Duty] |
Type |
- V Type (Variable Speed) |
Function |
- Pulse Sensor |
Connection Type |
- Lead Wire |
Fan Speed Type |
- Speed Control |
Speed (r/min) |
- 2800 [25% PWM Duty] 7400 [100% PWM Duty] |
Max. Air Flow |
-
73.1 CFM 2.07 m3/min [100% PWM Duty] 0.78 m3/min [25% PWM Duty] |
Max. Static Pressure |
-
0.714 inH2O 177.6 Pa [100% PWM Duty] 25.4 Pa [25% PWM Duty] |
Noise Level |
-
48 dB (A) [100% PWM Duty] 23 dB (A) [25% PWM Duty] |
RoHS Compliant |
- These products do not contain substances that exceed the regulation values in the RoHS Directive. |
Safety Standards |
- TUV UL |
California Proposition 65 |
-
⚠ CA WARNING Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov See "?" or copy/paste www.P65Warnings.ca.gov in your browser. |
Insulation Resistance |
- 10 MΩ or more when 500 VDC is applied between the windings and the frame under normal ambient temperature and humidity. |
Dielectric Strength |
- Sufficient to withstand 500 VAC at 50 Hz or 60 Hz applied between the windings and the frame for 1 minute after continuous operation under normal ambient temperature and humidity |
Insulation Class |
- UL/CSA Standards: 105 (A), EN Standards: 120 (E) |
Overheat Protection |
- Equipped with a built-in burnout protection circuit |
Ambient Temperature Range |
- -4ºF ~ 158ºF (-20ºC ~ 70ºC) |
Ambient Humidity |
- 20 to 85% non-condensing |
Input Signal |
-
![]() |
Setting |
-
PWM duty: 25 to 100% If the PWM duty cycle falls below 25%, the fan may not rotate. Use the fan in a state of the PWM duty of 25% or more. |
Example of Connection Schematic |
-
![]() |
Alarm Type |
- Pulse Sensor |
Output Pulse |
- Two pulses per fan revolution |
Output Mode |
- Open-collector output |
Output Condition |
-
![]() Output Conditions |
Maximum Rating |
-
Maximum applied voltage: 30 VDC max. Maximum current: 10 mA max. |
Circuit Connection |
-
![]() Circuit Connection |
|
|
|
|
|
|
|
|
- 1 Quoted Ship Date for orders placed before 12:00 pm PST. Quantities may affect Shipping Date.









