As informações abaixo estão em inglês

αSTEP

AZ Series AC input drivers now comes with PROFINET communications for a battery-free, absolute mechanical sensor motor and driver solution. For use with all Oriental Motor AZ Series motors and linear & rotary actuators equipped with the AZ Series.
  • Built-in Protective Functions
  • Monitoring Functions
  • Support Software for Paramater Setting (free download)
  • For use with AC Input AZ Series Motors


The GSD file used varies depending on the manufacturing date of the driver. Please check the name plate of the driver for the date of manufacture.

Drivers

Drivers

Drivers

Drivers

Drivers (*required)

Drivers

Drivers

Drivers

Drivers

Drivers

Unit of Measure
Lead Time1 - {Contact your local sales office for more information.}

Driver Type

- PROFINET Compatible

Power Supply

- Single-Phase/Three-Phase 200-240 VAC

Control Power Supply

- 24 VDC ±5%, 0.25 A (0.5 A for Electromagnetic Brake)

Interface - Pulse Input

- 2 Inputs, Photocoupler
Max Input Frequency
Line Driver: 1 MHz (Duty Cycle 50%)
Open Collector: 250kHz (Duty Cycle 50%)

Interface - Control Input

- 6 inputs, Photocoupler

Interface - Pulse Output

- 2 outputs, Line Driver

Interface - Control Output

- 6 outputs, Photocoupler/Open collector

Interface - Power Shut Down Signal Input

- 2 inputs, Photocoupler

Interface - Power Shut Down Monitor Output

- 1 output, Photocoupler/Open collector

Interface - Field Network

- PROFINET
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
Degree of Protection

- IP10

Insulation Resistance (Driver)

- When a 500 VDC megger is applied to the following locations, resistance is 100MΩ or higher.
Between the PE terminal and main power supply terminal
Between the encoder connector and main power supply terminal
Between the input signal terminal and main power supply terminal.

Dielectric Strength (Driver)

- No abnormalities are observed when the specified voltages are applied for 1 minute
Between the protective earth terminal and main power supply 1.5 kVAC 50/60 HZ
Between the encoder connector and the mian power supply terminal 1.8 kVAC 50/60 Hz
Between the input signal terminal and main power supply terminal 1.8 kVAC 50/60 Hz

Ambient Temperature Range

- 0ºC ~ +55ºC (+32ºF ~ +131ºF) (nonfreezing)

Ambient Humidity

- 85% max. (noncondensing)

Operating Atmosphere

- No corrosive gases or dust. Cannot be used in radioactive area, magnetic field, vacuum or other special environment.

Communication Protocol

- PROFINET IO Ver.2.4

Vendor ID

- 0x33E: ORIENTAL MOTOR

Transmission Rate

- 100 Mbps (Autonegotiation)

Communication Method

- Full Duplex (Autonegotiation)

Cable Specifications

- Shielded Twisted Pair (STP) Cable
Straight-through/Crossover Cable, Category 5e or higher

Communication Connector

- RJ45 X 2 (Shielded)

Conformance Class

- B

RT/IRT

- RT

NetLoad Class

- I

Protocol to be Supported

- DCP, LLDP, SNMP, MRP*
*varies depending on the driver used. Please refer to "Communications specifications" in the PROFINET Compatible Driver User Manual

Number of Occupied Bytes - Output (Host Controller > Driver)

- 40 bytes

Number of Occupied Bytes - Input (Driver > Host Controller)

- 56 bytes

Network Topologies

- Star, Tree, Line, Ring*
*varies depending on the driver used. Please refer to "Communications specifications" in the PROFINET Compatible Driver User Manual


 


 


 

  • 1 Quoted Ship Date for orders placed before 12:00 pm PST. Quantities may affect Shipping Date.

 

©2017 - Oriental Motor do Brasil Ltda. - Todos os direitos reservados