The next generation KII Series offers higher strength gears that maximizes motor performance with ease of use wiring and mounting, all at affordable prices.
  • Higher Permissible Torque
  • Long Life (Rated life 10,000 hours)
  • Low Noise
  • *Gearhead required

Applicable Motors (sold separately)

Product Line Update

Unit of Measure
Available to Ship1 Up to 20 pcs as of 6:30am EST Estimated Ship: 05/07/2025

Product Line

Oriental Motor®

Motor Type

Induction

Frame Size

3.54 in90 mm

Output Power

40 W (1/19 HP)

Voltage (VAC)

Single-Phase 110/115 VAC

Frequency (Hz)

60

Current

0.65 A [115 VAC] 0.66 A [110 VAC]

Shaft/Gear Type

Pinion Shaft (Gearhead required - sold separately)

Type

Terminal Box

RoHS Compliant

These products do not contain substances that exceed the regulation values in the RoHS Directive.

Safety Standards

UL CSA CCC CE

CE Marking

Low Voltage Directives

Electromagnetic Brake

Not Equipped

Insulation Resistance

100 MΩ or more when 500 VDC megger is applied between the windings and the case after rated operation under normal ambient temperature and humidity.

Dielectric Strength

Sufficient to withstand 1.5 kV at 50 Hz or 60 Hz applied between the windings and the case for 1 minute after rated operation under normal ambient temperature and humidity.

Temperature Rise

Temperature rise of windings are 144ºF (80ºC) or less measured by the resistance change method after rated operation under normal ambient temperature and humidity.

Insulation Class

130 (B)

Overheat Protection

Built-in thermal protector (automatic return type). Open: 266 ± 9ºF (130 ± 5ºC) Close: 185 ± 36ºF (85 ± 20ºC)

Ambient Temperature Range

14°F ~ 104°F (-10°C ~ 40°C) (nonfreezing)

Ambient Humidity

85% or less (noncondensing)

Degree of Protection

IP66
  • 1 Quoted Ship Date for orders placed before 12:00 pm PST. Quantities may affect Shipping Date.

 

©2025 - ORIENTAL MOTOR USA CORP. - All Rights Reserved