The next generation KII Series offers higher strength gears that maximize motor performance with ease of use wiring and mounting, all at affordable prices.
  • Ideal for Instantaneous Bi-Directional Operation
  • Higher Permissible Torque
  • Long Life (Rated life 10,000 hours)
  • Low Noise
  • Combination Type (motor and gearhead come pre-assembled)
Unit of Measure
Available to Ship1 - {Contact your local sales office for more information.}

Product Line

- Oriental Motor®

Motor Type

- Reversible

Frame Size

- 3.54 in90 mm

Output Power

- 60 W (1/12 HP)

Voltage (VAC)

- Single-Phase 110/115 VAC

Frequency (Hz)

- 60

Current

- 1.21 A [110 VAC] 1.24 A [115 VAC]

Shaft/Gear Type

- Pinion Shaft (Gearhead required - sold separately)

Type

- Terminal Box

RoHS Compliant

- These products do not contain substances that exceed the regulation values in the RoHS Directive.

Safety Standards

- UL CSA CCC CE

CE Marking

- Low Voltage Directives

Electromagnetic Brake

- Not Equipped

Insulation Resistance

- 100 MΩ or more when 500 VDC megger is applied between the windings and the case after 30 minutes continuous operation under normal ambient temperature and humidity.

Dielectric Strength

- Sufficient to withstand 1.5 kV at 50 Hz or 60 Hz applied between the windings and the case for 1 minute after 30 minutes continuous operation under normal ambient temperature and humidity.

Temperature Rise

- Temperature rise of windings are 144ºF (80ºC) or less measured by the resistance change method after rated operation under normal ambient temperature and humidity.

Insulation Class

- 130 (B)

Overheat Protection

- Built-in thermal protector (automatic return type). Open: 266 ± 9ºF (130 ± 5ºC) Close: 185 ± 36ºF (85 ± 20ºC)

Ambient Temperature Range

- 14ºF ~ 104ºF (-10ºC ~ 40ºC) (nonfreezing)

Ambient Humidity

- 85% or less (noncondensing)

Degree of Protection

- IP20
  • 1 Quoted Ship Date for orders placed before 12:00 pm PST. Quantities may affect Shipping Date.

 

©2024 - ORIENTAL MOTOR USA CORP. - All Rights Reserved