Speed Control Motors
Available to Ship1 | - {Contact your local sales office for more information.} |
Product Line |
- Oriental Motor® |
Motor Type |
- AC Motor |
Motor Frame Size |
- 3.15 in. sq. |
Output Power |
- 25 W (1/30 HP) |
Shaft/Gear Type |
- Parallel Shaft Gearhead |
Gear Ratio (X:1) |
- 100 :1 |
Electromagnetic Brake |
- Not Equipped |
RoHS Compliant |
- Yes |
Components |
-
4GN100SA, GN Gearhead Parallel Shaft (100:1) ($119.00) 4RK25RGN-CW2E, 25 W (1/30 HP) World K Series Speed Control Pinion Shaft Motor (Single-Phase 220/230 VAC) ($147.00) |
Safety Standards |
- UL CSA CCC EN CE |
|