As informações abaixo estão em inglês
This product is scheduled to be discontinued. Please contact your local sales office for more information.
Unit of Measure
Lead Time1 - {Contact your local sales office for more information.}

Product Line

- Brother Gearmotors

Mount

- Foot Mount

Input Flange

- NEMA 56C

Input Power

- 1/2 HP

Shaft/Gear Type

- Right-Angle Solid Shaft Gearhead

Gear Ratio (X:1)

- 5 :1

Shaft Arrangement

- Left Shaft

Output Shaft Diameter

- 1-1/8 in.

Output Shaft Speed (1800 r/min input)

- 360

Maximum Input Speed

- 3600

Torque (1800 r/min input)

- 85 lb-in

Torque at Maximum Input Speed (3600 r/min)

- 56 lb-in

Overhung Load (OHL)

- 209 lbs

Type (Brother)

- H2

Frame (Brother)

- 28


 

  • 1 Quoted Ship Date for orders placed before 12:00 pm PST. Quantities may affect Shipping Date.

 

©2017 - Oriental Motor do Brasil Ltda. - Todos os direitos reservados