Linear gearheads with rack-and-pinion mechanism coupled with an AC motor.
  • Rack-and-pinion mechanism easily produces linear motion such as pressing and reversing
  • Compatible motor included

Specifications

Basic Speed (inch/s)

0.79

Rack Stroke (inch)

27.56

Max. Permissible Overhung Load (lb.)

2.7

Maximum Transportable Mass (lbs)

37 [Set Speed: 90/1200 r/min]

Holding Force (lb.)

7.4

Variable Speed Range (r/min)

90 ~ 1600

Linear Direction

Vertical

Motor Frame Size

2.36 in. sq.

Output Power

6 W (1/125 HP)

Voltage (VAC)

Single-Phase 110/115

Frequency (Hz)

60

Current

0.32 A

Electromagnetic Brake

Not Equipped

Type

Lead Wire

RoHS Compliant

Yes

Safety Standards

UL CSA CCC EN CE

CE Marking

Low Voltage Directives EMC Directive

Insulation Resistance

[Motor] 100 MΩ or more when 500 VDC megger is applied between the windings and the case after rated operation under normal ambient temperature and humidity. [Controller] 100 MΩ or more when 500 VDC megger is applied between the case and all the pins, the FG terminal and the AC input terminals under normal ambient temperature and humidity.

Dielectric Strength

[Motor] Sufficient to withstand 1.5 kV at 50 Hz or 60 Hz applied between the windings and the case for 1 minute after rated operation under normal ambient temperature and humidity. [Controller] Sufficient to withstand 1.5 kV at 50 Hz or 60 Hz applied between the FG terminal and the AC input terminals and 3.0 kV at 50 Hz or 60 Hz applied between all the pins and the case for 1 minute under normal ambient temperature and humidity.

Temperature Rise

[Motor] 14ºF ~ 104ºF (-10ºC ~ 40ºC) (nonfreezing)

Insulation Class

[Motor] Class B [266ºF (130ºC)]

Overheat Protection

[Motor] Impedance protection

Ambient Temperature Range

[Controller] 32ºF ~ 104ºF (0ºC ~ 40ºC) (nonfreezing) [Motor] 14ºF ~ 104ºF (-10ºC ~ 40ºC) (nonfreezing)

Ambient Humidity

85% or less (Non-condensing)

Degree of Protection

[Controller] IP20 (with cover) [Motor] IP20

 

©2025 - ORIENTAL MOTOR USA CORP. - All Rights Reserved