Linear gearheads with rack-and-pinion mechanism for use with our AC motors.
  • Rack-and-pinion mechanism easily produces linear motion such as pressing and reversing
  • Compatible motor required

Lead Time

Available to Ship1 Contact you local saless office for more information

Specifications

Return Policy

This product cannot be cancelled or returned once the order has been processed.

Basic Speed (inch/s)

0.39

Rack Stroke (inch)

35.43

Max. Permissible Overhung Load (lb.)

4.5

Linear Direction

Vertical

RoHS Compliant

Yes
  • 1 Quoted Ship Date for orders placed before 12:00 pm PST. Quantities may affect Shipping Date.

 

©2024 - ORIENTAL MOTOR USA CORP. - All Rights Reserved