Centrifugal fans / blowers maximize static pressure to provide concentrated airflow in one defined direction. These blowers can be used in a fixed position or mounted on moving parts, and are optimal for local cooling and airflow through ducts.

Unit of Measure
Lead Time1 - {Contact your local sales office for more information.}

Fan Type

- Centrifugal Fan / Blower

Impeller Diameter

- 2.36 in.60 mm

Power Supply

- Single-Phase 200/220/230 VAC

Current (A)

- 0.08 [200 VAC, 50 Hz, 200/220/230 VAC, 60 Hz]
0.09 [230 VAC, 50 Hz]

Speed (r/min)

- 2500 [200 VAC, 50 Hz]
2600 [200 VAC, 50 Hz]
2600 [230 VAC, 50 Hz]
2900 [220/230 VAC, 60 Hz]

Max. Air Flow

- 17.3 CFM [200 VAC, 50 Hz]
17.7 CFM [200 VAC, 60 Hz]
17.7 CFM [230 VAC, 50 Hz]
19.4 CFM [220/230 VAC, 60 Hz]  
0.49 m3/min [200 VAC, 50 Hz]
0.5 m3/min [200 VAC, 60 Hz]
0.5 m3/min [230 VAC, 50 Hz]
0.55 m3/min [220/230 VAC, 60 Hz]  

Max. Static Pressure

- 0.225 inH2O [200/230 VAC, 50 Hz]
0.333 inH2O [200/220/230 VAC, 60 Hz]  
56 Pa [200/230 VAC, 50 Hz]
83 Pa [200/220/230 VAC, 60 Hz]  

Noise Level

- 38 dB (A) [200 VAC, 50 Hz]
39 dB (A) [200 VAC, 60 Hz]
42 dB (A) [220 VAC, 60 Hz]
39 dB (A) [230 VAC, 50 Hz]
43 dB (A) [230 VAC, 60 Hz]

Fan Kit

- Fan Only

RoHS Compliant

- Yes

Safety Standards

- UL CSA CE

CE Marking

- Low Voltage Directives

Insulation Resistance

- 100 MΩ or more when 500 VDC is applied between the windings and the frame under normal ambient temperature and humidity.

Dielectric Strength

- Sufficient to withstand 1.5 kV at 50Hz applied between the windings and the frame for 1 minute under normal ambient temperature and humidity.

Temperature Rise

- 81ºF (45ºC) or less measured by the thermometer method after the temperature of the motor case has stabilized after continuous operation under normal ambient temperature and humidity.

Insulation Class

- Class E (248ºF [120ºC]), Recognized as Class A (221ºF [105ºC]) by UL and CSA standards.

Overheat Protection

- Impedance protection

Ambient Temperature Range

- 14ºF ~ 140ºF (-10ºC ~ 60ºC)

Ambient Humidity

- 85% or less (noncondensing)


 


 


 

  • 1 Quoted Ship Date for orders placed before 12:00 pm PST. Quantities may affect Shipping Date.

 

©2024 - ORIENTAL MOTOR USA CORP. - All Rights Reserved