Compatible Motors
| Lead Time1 | N/A {Contact your local sales office for more information.} |
Motor Type |
N/A Brushless DC Motor |
Motor Frame Size |
N/A 3.54 in.90 mm |
Output Power |
N/A 100 W (1/8 HP) |
Rated Input Current |
N/A 2.6 A (48 V) ~ 5.1 A (24 V) |
Maximum Input Current |
N/A 10 A |
Shaft/Gear Type |
N/A Hollow Shaft Flat Gearhead |
Gear Ratio (X:1) |
N/A 10 :1 |
Output Shaft Diameter |
N/A 20 mm |
Rated Torque |
N/A 23 lb-in2.7 N·m |
Electromagnetic Brake |
N/A Equipped |
Brake Type |
N/A Power off activated type, automatically controlled by driver |
Cable Direction |
N/A Opposite Output Shaft Side |
Cable Length (Included) |
N/A 1.64 ft. (0.5 m) |
Variable Speed Range (r/min) |
N/A 0.1 ~ 400 |
Resolution |
N/A 0.01º (36000 Pulses per rotation) 0.01º (36000 Pulses per rotation) |
Permissible Load Inertia |
N/A 12600 oz-in²*When instantaneous stop or instantaneous bi-directional operation is performed = 550 oz-in²2300 x 10-4 kg·m²*When instantaneous stop or instantaneous bi-directional operation is performed = 100 x 10-4 kg·m² |
Permissible Overhung Load |
N/A 0.39 in. from Shaft End (3000 r/min) = 200 lb0.79 in. from Shaft End (3000 r/min) = 173 lb10 mm from Shaft End (3000 r/min) = 900 N20 mm from Shaft End (3000 r/min) = 770 N |
Permissible Thrust Load |
N/A 112 lb500 N |
Power Input |
N/A DC |
Components |
N/A
BLMR5100KM-GFV-B, 100 W (1/8 HP) BLV Series R Type Brushless DC Pinion Shaft Motor ($554.00) GFS5G10FR, GFS Gearhead Flat Hollow Shaft (10:1) ($326.00) |
Safety Standards |
N/A UL |
California Proposition 65 |
N/A
⚠ CA WARNING Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov See "?" or copy/paste www.P65Warnings.ca.gov in your browser. |
Insulation Class |
N/A [Motor] UL / CSA Standards: 105 (A), EN Standards: 120 (E) |
Insulation Resistance (Motor) |
N/A 100 MΩ or more when 500 VDC megger is applied between the windings and the frame after continuous operation under normal ambient temperature and humidity. |
Dielectric Strength (Motor) |
N/A Sufficient to withstand 0.5 kVAC at 50Hz applied between the windings and the frame for 1 minute after continuous operation under normal ambient temperature and humidity. |
Temperature Rise (Motor) |
N/A The temperature rise of the windings is 60ºC (108ºF) max. and that of the case surface is 50ºC (90ºF) max measured by the thermocouple method after rated continuous operation under normal ambient temperature and humidity |
Altitude |
N/A Up to 1000 m (3300 ft. ) above sea level |
Vibration |
N/A
Not subject to continuous vibration or excessive impact. In conformance with JIS C 60068-2-6 "Sine-wav vibration test method" Frequency Range: 10 Hz to 55 Hz Pulsating Amplitude: 0.15 mm (0.006 in.) Sweep Direction: 3 directions (X, Y, Z) Number of Sweeps: 20 times |
Ambient Temperature Range |
N/A 0ºC ~ +40ºC (+32ºF ~ +104ºF) (nonfreezing) |
Ambient Humidity |
N/A 85% max. (noncondensing) |
Operating Atmosphere |
N/A No corrosive gases or dust. This product should not be exposed to oil. Cannot be used in radioactive area, magnetic field, vacuum or other special environment. |
Degree of Protection |
N/A [Motor] IP40 |
|
|
|
|
|
|
|
|