Item # |
Motor Frame Size |
Output Power |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Rated Torque |
Electromagnetic Brake |
Cable Direction |
Variable Speed Range (r/min) |
Web Price |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| BLMR5100K-GFV-B / GFV5G10 | Motor Frame Size N/A 3.54 in.90 mm | Output Power N/A 100 W (1/8 HP) | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 10 :1 | Output Shaft Diameter N/A 18 mm | Rated Torque N/A 25 lb-in2.9 N·m | Electromagnetic Brake N/A Not Equipped | Cable Direction N/A Opposite Output Shaft Side | Variable Speed Range (r/min) N/A 0.1 ~ 400 | $522.00 | CAD N/A |
Add To Cart
Request Quote |
| BLMR5100K-GFV-B / GFV5G15 | Motor Frame Size N/A 3.54 in.90 mm | Output Power N/A 100 W (1/8 HP) | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 15 :1 | Output Shaft Diameter N/A 18 mm | Rated Torque N/A 38 lb-in4.3 N·m | Electromagnetic Brake N/A Not Equipped | Cable Direction N/A Opposite Output Shaft Side | Variable Speed Range (r/min) N/A 0.067 ~ 267 | $522.00 | CAD N/A |
Add To Cart
Request Quote |
| BLMR5100K-GFV-B / GFV5G20 | Motor Frame Size N/A 3.54 in.90 mm | Output Power N/A 100 W (1/8 HP) | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 20 :1 | Output Shaft Diameter N/A 18 mm | Rated Torque N/A 50 lb-in5.7 N·m | Electromagnetic Brake N/A Not Equipped | Cable Direction N/A Opposite Output Shaft Side | Variable Speed Range (r/min) N/A 0.05 ~ 200 | $522.00 | CAD N/A |
Add To Cart
Request Quote |
| BLMR5100K-GFV-B / GFV5G30 | Motor Frame Size N/A 3.54 in.90 mm | Output Power N/A 100 W (1/8 HP) | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 30 :1 | Output Shaft Diameter N/A 18 mm | Rated Torque N/A 72 lb-in8.2 N·m | Electromagnetic Brake N/A Not Equipped | Cable Direction N/A Opposite Output Shaft Side | Variable Speed Range (r/min) N/A 0.033 ~ 133 | $533.00 | CAD N/A |
Add To Cart
Request Quote |
| BLMR5100K-GFV-B / GFV5G50 | Motor Frame Size N/A 3.54 in.90 mm | Output Power N/A 100 W (1/8 HP) | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 50 :1 | Output Shaft Diameter N/A 18 mm | Rated Torque N/A 121 lb-in13.7 N·m | Electromagnetic Brake N/A Not Equipped | Cable Direction N/A Opposite Output Shaft Side | Variable Speed Range (r/min) N/A 0.02 ~ 80 | $533.00 | CAD N/A |
Add To Cart
Request Quote |
| BLMR5100K-GFV-B / GFV5G100 | Motor Frame Size N/A 3.54 in.90 mm | Output Power N/A 100 W (1/8 HP) | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 100 :1 | Output Shaft Diameter N/A 18 mm | Rated Torque N/A 240 lb-in27.4 N·m | Electromagnetic Brake N/A Not Equipped | Cable Direction N/A Opposite Output Shaft Side | Variable Speed Range (r/min) N/A 0.01 ~ 40 | $533.00 | CAD N/A |
Add To Cart
Request Quote |
| BLMR5100K-GFV-F / GFV5G10 | Motor Frame Size N/A 3.54 in.90 mm | Output Power N/A 100 W (1/8 HP) | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 10 :1 | Output Shaft Diameter N/A 18 mm | Rated Torque N/A 25 lb-in2.9 N·m | Electromagnetic Brake N/A Not Equipped | Cable Direction N/A Output Shaft Side | Variable Speed Range (r/min) N/A 0.1 ~ 400 | $522.00 | CAD N/A |
Add To Cart
Request Quote |
| BLMR5100K-GFV-F / GFV5G15 | Motor Frame Size N/A 3.54 in.90 mm | Output Power N/A 100 W (1/8 HP) | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 15 :1 | Output Shaft Diameter N/A 18 mm | Rated Torque N/A 38 lb-in4.3 N·m | Electromagnetic Brake N/A Not Equipped | Cable Direction N/A Output Shaft Side | Variable Speed Range (r/min) N/A 0.067 ~ 267 | $522.00 | CAD N/A |
Add To Cart
Request Quote |
| BLMR5100K-GFV-F / GFV5G20 | Motor Frame Size N/A 3.54 in.90 mm | Output Power N/A 100 W (1/8 HP) | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 20 :1 | Output Shaft Diameter N/A 18 mm | Rated Torque N/A 50 lb-in5.7 N·m | Electromagnetic Brake N/A Not Equipped | Cable Direction N/A Output Shaft Side | Variable Speed Range (r/min) N/A 0.05 ~ 200 | $522.00 | CAD N/A |
Add To Cart
Request Quote |
| BLMR5100K-GFV-F / GFV5G30 | Motor Frame Size N/A 3.54 in.90 mm | Output Power N/A 100 W (1/8 HP) | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 30 :1 | Output Shaft Diameter N/A 18 mm | Rated Torque N/A 72 lb-in8.2 N·m | Electromagnetic Brake N/A Not Equipped | Cable Direction N/A Output Shaft Side | Variable Speed Range (r/min) N/A 0.033 ~ 133 | $533.00 | CAD N/A |
Add To Cart
Request Quote |
| BLMR5100K-GFV-F / GFV5G50 | Motor Frame Size N/A 3.54 in.90 mm | Output Power N/A 100 W (1/8 HP) | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 50 :1 | Output Shaft Diameter N/A 18 mm | Rated Torque N/A 121 lb-in13.7 N·m | Electromagnetic Brake N/A Not Equipped | Cable Direction N/A Output Shaft Side | Variable Speed Range (r/min) N/A 0.02 ~ 80 | $533.00 | CAD N/A |
Add To Cart
Request Quote |
| BLMR5100K-GFV-F / GFV5G100 | Motor Frame Size N/A 3.54 in.90 mm | Output Power N/A 100 W (1/8 HP) | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 100 :1 | Output Shaft Diameter N/A 18 mm | Rated Torque N/A 240 lb-in27.4 N·m | Electromagnetic Brake N/A Not Equipped | Cable Direction N/A Output Shaft Side | Variable Speed Range (r/min) N/A 0.01 ~ 40 | $533.00 | CAD N/A |
Add To Cart
Request Quote |
| BLMR5100KM-GFV-B / GFV5G10 | Motor Frame Size N/A 3.54 in.90 mm | Output Power N/A 100 W (1/8 HP) | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 10 :1 | Output Shaft Diameter N/A 18 mm | Rated Torque N/A 25 lb-in2.9 N·m | Electromagnetic Brake N/A Equipped | Cable Direction N/A Opposite Output Shaft Side | Variable Speed Range (r/min) N/A 0.1 ~ 400 | $739.00 | CAD N/A |
Add To Cart
Request Quote |
| BLMR5100KM-GFV-B / GFV5G15 | Motor Frame Size N/A 3.54 in.90 mm | Output Power N/A 100 W (1/8 HP) | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 15 :1 | Output Shaft Diameter N/A 18 mm | Rated Torque N/A 38 lb-in4.3 N·m | Electromagnetic Brake N/A Equipped | Cable Direction N/A Opposite Output Shaft Side | Variable Speed Range (r/min) N/A 0.067 ~ 267 | $739.00 | CAD N/A |
Add To Cart
Request Quote |
| BLMR5100KM-GFV-B / GFV5G20 | Motor Frame Size N/A 3.54 in.90 mm | Output Power N/A 100 W (1/8 HP) | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 20 :1 | Output Shaft Diameter N/A 18 mm | Rated Torque N/A 50 lb-in5.7 N·m | Electromagnetic Brake N/A Equipped | Cable Direction N/A Opposite Output Shaft Side | Variable Speed Range (r/min) N/A 0.05 ~ 200 | $739.00 | CAD N/A |
Add To Cart
Request Quote |
| BLMR5100KM-GFV-B / GFV5G30 | Motor Frame Size N/A 3.54 in.90 mm | Output Power N/A 100 W (1/8 HP) | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 30 :1 | Output Shaft Diameter N/A 18 mm | Rated Torque N/A 72 lb-in8.2 N·m | Electromagnetic Brake N/A Equipped | Cable Direction N/A Opposite Output Shaft Side | Variable Speed Range (r/min) N/A 0.033 ~ 133 | $750.00 | CAD N/A |
Add To Cart
Request Quote |
| BLMR5100KM-GFV-B / GFV5G50 | Motor Frame Size N/A 3.54 in.90 mm | Output Power N/A 100 W (1/8 HP) | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 50 :1 | Output Shaft Diameter N/A 18 mm | Rated Torque N/A 121 lb-in13.7 N·m | Electromagnetic Brake N/A Equipped | Cable Direction N/A Opposite Output Shaft Side | Variable Speed Range (r/min) N/A 0.02 ~ 80 | $750.00 | CAD N/A |
Add To Cart
Request Quote |
| BLMR5100KM-GFV-B / GFV5G100 | Motor Frame Size N/A 3.54 in.90 mm | Output Power N/A 100 W (1/8 HP) | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 100 :1 | Output Shaft Diameter N/A 18 mm | Rated Torque N/A 240 lb-in27.4 N·m | Electromagnetic Brake N/A Equipped | Cable Direction N/A Opposite Output Shaft Side | Variable Speed Range (r/min) N/A 0.01 ~ 40 | $750.00 | CAD N/A |
Add To Cart
Request Quote |
| BLMR5100KM-GFV-F / GFV5G10 | Motor Frame Size N/A 3.54 in.90 mm | Output Power N/A 100 W (1/8 HP) | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 10 :1 | Output Shaft Diameter N/A 18 mm | Rated Torque N/A 25 lb-in2.9 N·m | Electromagnetic Brake N/A Equipped | Cable Direction N/A Output Shaft Side | Variable Speed Range (r/min) N/A 0.1 ~ 400 | $739.00 | CAD N/A |
Add To Cart
Request Quote |
| BLMR5100KM-GFV-F / GFV5G15 | Motor Frame Size N/A 3.54 in.90 mm | Output Power N/A 100 W (1/8 HP) | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 15 :1 | Output Shaft Diameter N/A 18 mm | Rated Torque N/A 38 lb-in4.3 N·m | Electromagnetic Brake N/A Equipped | Cable Direction N/A Output Shaft Side | Variable Speed Range (r/min) N/A 0.067 ~ 267 | $739.00 | CAD N/A |
Add To Cart
Request Quote |
| BLMR5100KM-GFV-F / GFV5G20 | Motor Frame Size N/A 3.54 in.90 mm | Output Power N/A 100 W (1/8 HP) | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 20 :1 | Output Shaft Diameter N/A 18 mm | Rated Torque N/A 50 lb-in5.7 N·m | Electromagnetic Brake N/A Equipped | Cable Direction N/A Output Shaft Side | Variable Speed Range (r/min) N/A 0.05 ~ 200 | $739.00 | CAD N/A |
Add To Cart
Request Quote |
| BLMR5100KM-GFV-F / GFV5G30 | Motor Frame Size N/A 3.54 in.90 mm | Output Power N/A 100 W (1/8 HP) | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 30 :1 | Output Shaft Diameter N/A 18 mm | Rated Torque N/A 72 lb-in8.2 N·m | Electromagnetic Brake N/A Equipped | Cable Direction N/A Output Shaft Side | Variable Speed Range (r/min) N/A 0.033 ~ 133 | $750.00 | CAD N/A |
Add To Cart
Request Quote |
| BLMR5100KM-GFV-F / GFV5G50 | Motor Frame Size N/A 3.54 in.90 mm | Output Power N/A 100 W (1/8 HP) | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 50 :1 | Output Shaft Diameter N/A 18 mm | Rated Torque N/A 121 lb-in13.7 N·m | Electromagnetic Brake N/A Equipped | Cable Direction N/A Output Shaft Side | Variable Speed Range (r/min) N/A 0.02 ~ 80 | $750.00 | CAD N/A |
Add To Cart
Request Quote |
| BLMR5100KM-GFV-F / GFV5G100 | Motor Frame Size N/A 3.54 in.90 mm | Output Power N/A 100 W (1/8 HP) | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 100 :1 | Output Shaft Diameter N/A 18 mm | Rated Torque N/A 240 lb-in27.4 N·m | Electromagnetic Brake N/A Equipped | Cable Direction N/A Output Shaft Side | Variable Speed Range (r/min) N/A 0.01 ~ 40 | $750.00 | CAD N/A |
Add To Cart
Request Quote |
| BLMR5100K-GFV-B / GFS5G10FR | Motor Frame Size N/A 3.54 in.90 mm | Output Power N/A 100 W (1/8 HP) | Shaft/Gear Type N/A Hollow Shaft Flat Gearhead | Gear Ratio (X:1) N/A 10 :1 | Output Shaft Diameter N/A 20 mm | Rated Torque N/A 23 lb-in2.7 N·m | Electromagnetic Brake N/A Not Equipped | Cable Direction N/A Opposite Output Shaft Side | Variable Speed Range (r/min) N/A 0.1 ~ 400 | $663.00 | CAD N/A |
Add To Cart
Request Quote |