La siguiente información está en inglés

BLS Series Brushless DC Motor Driver

Compatible Driver

Lead Time1 - {Contact your local sales office for more information.}

Power Supply

- 24 VDC

Type

- Standard

Speed Setting Range (Speed Control)

-
25 W, 40 W, 90 W: 100~2000 r/min
30 W, 60 W, 120 W: 100~4000 r/min
The factory setting of rotational speed is as follows:
1500 r/min (when “Function setting switch: SPD (SPEED)” is “SPD0”)
1800 r/min (when “Function setting switch: SPD (SPEED)” is “SPD1”)

Speed Setting Method

- Support Software MEXE02

Input Signals

-
2-points input
Photocoupler input mode 24 VDC (−15~+20%)

Output Signals

-
2-points output
Photocoupler and open-collector output 4.5~30 VDC, 10 mA current max.

Additional Information

-
When information is generated, INFO output will turn ON and PWR/SYS LED will flash blue. The motor will continue to run.

Alarm

- When an alarm is activated, ALM-B output will turn OFF and the motor will stop. At the same time, PWR/SYS LED will flash red.

Max Extension Length

- Motor and driver distance: 10.5 m (when a connection cable sold separately is used)

Time Rating

- Continuous

Acceleration/Deceleration Time

- Control Range: 100~30000 ms (Factory setting: 1000 ms) Setting Method: Support Software MEXE02

Safety Standards

- UL CE
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
Insulation Resistance (Driver)

- 100 MΩ or more when 500 VDC megger is applied between the heat sink and the power supply input terminal after continuous operation under normal ambient temperature and humidity.

Dielectric Strength (Driver)

- Sufficient to withstand 0.5 kVAC at 50 Hz applied between the heat sink and the power supply input terminal for 1 minute after continuous operation under normal ambient temperature and humidity.

Temperature Rise (Driver)

-
The temperature rise of the heat sink is 50˚C or less, measured by the thermocouple method after rated continuous operation under normal ambient temperature and humidity.

Altitude

- Up to 1000 m above sea level

Vibration

-
Not subject to continuous vibration or excessive shock In conformance with JIS C 60068-2-6, "Sine-wave vibration test method"
Frequency Range: 10~55 Hz, Half Amplitude: 0.15 mm Sweep Direction: 3 directions (X, Y, Z) Number of Sweeps: 20 times

Ambient Temperature Range

- 0∼+50˚C (Non-freezing)

Ambient Humidity

- 85% max. (noncondensing)

Operating Atmosphere

- No corrosive gases or dust. Do not expose to water or oil. Cannot be used in a radioactive area, magnetic field, vacuum, or other special environments.

Degree of Protection

- IP20


 


 


 

  • 1 Quoted Ship Date for orders placed before 12:00 pm PST. Quantities may affect Shipping Date.

 

©2020 - ORIENTAL MOTOR USA CORP. - All Rights Reserved