These servo motors are equipped with a battery-free absolute sensor. They are suitable for positioning applications with a large amount of travel, since they achieve high torque in the high speed range.
Servo Motors
Lead Time1 | - {Contact your local sales office for more information.} |
Product Line |
- Oriental Motor® |
Rated Output Power |
- 600 W (4/5 HP) |
Motor Frame Size |
- 4.72 in.120 mm |
Rated Torque |
- 370 oz-in43.1 N·m |
Max Speed (rpm) |
- 220 |
Permissible Speed Range |
- 0 ~ 220 r/min |
Max Instantaneous Torque |
- [Single-Phase 200-240] 760 oz·in[Three-Phase 200-240] 1400 oz·in[Single-Phase 200-240] 86.2 N·m[Three-Phase 200-240] 162 N·m |
Rotor Inertia |
- 5.2 oz-in²0.948x10-4 kg·m² |
Gear Inertia |
- 0.060 oz-in²0.175x10-4 kg·m² |
Permissible Load Inertia |
- 10125 oz-in²2.963 kg·m² |
Resolution (P/R) |
- 2500 to 250000 (Factory setting 25000) |
Detector |
-
Mechanical Multi-Turn Absolute Encoder 1 Turn: 16 bit Multi-Turn: ±900 rotations (1800 rotations) |
Gear/Shaft Type |
- Planetary Gear (PS) |
Gear Ratio (X:1) |
- 25 :1 |
Backlash |
- 15 (0.25°) |
Electromagnetic Brake |
- Not Equipped |
Permissible Overhung Load |
- 0 in. from Shaft End = 297 lb0.2 in. from Shaft End = 319 lb0.39 in. from Shaft End = 344 lb0.59 in. from Shaft End = 375 lb0.79 in. from Shaft End = 411 lb0 mm from Shaft End = 1320 N5 mm from Shaft End = 1420 N10 mm from Shaft End = 1530 N15 mm from Shaft End = 1670 N20 mm from Shaft End = 1830 N |
Permissible Thrust Load |
- 270 lb1200 N |
Thermal Class |
- 130 (B) |
Insulation Resistance (Motor) |
-
100 MΩ min. when measured with a 500 VDC megger between the following locations: Case - Motor Windings |
Dielectric Strength |
-
Sufficient to withstand the following for 1 minute: Case - Motor Windings 1.5 kVAC 50 Hz or 60 Hz Case - Electromagnetic Brake Windings 1.0 kVAC 50 Hz or 60 Hz |
Ambient Temperature (Motor) |
- 0 ~ +40ºC (0 ~ +104ºF) (non-freezing) |
Ambient Humidity |
- 85% max. (non-condensing) |
Operating Atmosphere |
- No corrosive gases. Must not be exposed to oil or other liquids. |
Degree of Protection |
- IP65 (excluding installation surface and connector locations.) |
Shaft Runout |
- 0.05 T.I.R. (mm) |
Concentricity |
- 0.075 T.I.R. (mm) |
Perpendicularity |
- 0.075 T.I.R. (mm) |
Safety Standards |
- UL CE |
|
|
|
|